Special Function
KL6001, KL6031
TxD
RTS
Ground
Shield
RxD
CTS
Ground
Shield
Run LED
TxD LED
RxD LED
Top view
Contact assembly
KL6001, KL6031 | Serial interface RS232
The KL6001 and KL6031 serial interfaces allow devices with an RS232 interface to be connected. The interface operates in conformity with the CCITT V.28/DIN 66 259-1 standards. The device connected to the terminal communicates with the automation device via the Bus Coupler. The active communication channel operates independently of the higher-level bus system in full duplex mode at up to 19,200 baud (KL6001) or 115.2 kbaud (KL6031). The RS232 interface guarantees high immunity to interference through electrically isolated signals.
| Technical data |
KL6001 | KS6001 |
KL6031 | KS6031 |
| Data transfer channels |
2 (1/1), TxD and RxD, full duplex |
| Data transfer rates |
9,600 baud, 8 data bits, no parity and one stop bit are preset (max. 19,200 baud) |
9,600 baud, 8 data bits, no parity and one stop bit are preset (max. 115,200 baud) |
| Bit distortion |
< 3 % |
| Cable length |
max. 15 m |
| “0“ signal voltage |
-18…-3 V |
| “1“ signal voltage |
3…18 V |
| Power supply |
via the K-bus |
| Current consumption K-bus |
55 mA |
| Electrical isolation |
500 Vrms (K-bus/signal voltage) |
| Data buffer |
128 bytes receive buffer, 16 bytes transmit buffer |
1024 bytes receive buffer, 128 bytes transmit buffer |
| Bit width in the process image |
input/output: 3 x 8 bit user data, 1 x 8 bit control/status (up to 5 x 8 bit user data are possible) |
input/output: 22 x 8 bit user data, 2 x 8 bit control/status (up to 22 byte user data are possible) |
| Configuration |
no address setting, configuration via Bus Coupler or controller |
| Weight |
approx. 80 g |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Pluggable wiring |
for all KSxxxx Bus Terminals |
| Special terminals |
|
| KL6001-0020 |
standard format 5 bytes of user data |