










The KL9505, KL9508, KL9510, KL9512 and KL9515 power supply unit terminals generate a variety of output voltages from the (24 V DC) input voltage, which can be accessed at the terminals. The following Bus Terminals are also supplied with this voltage via the power contacts. The power LEDs indicate the terminal’s operating state. The input voltage and the output voltage U0 are not electrically isolated.
| Technical data | KL9505 | KS9505 | KL9508 | KS9508 | KL9510 | KS9510 | KL9512 | KS9512 | KL9515 | KS9515 |
|---|---|---|---|---|---|
| Input voltage | 24 V DC (-15 %/+20 %) | ||||
| Output voltage | 5 V DC ±1 % | 8 V DC ±1 % | 10 V DC ±1 % | 12 V DC ±1 % | 15 V DC ±1 % |
| Output current | 0.5 A | ||||
| Diagnostics | yes | ||||
| Current consumpt. K-bus | – | ||||
| Short-circuit-proof | yes | ||||
| Electrical isolation | – | ||||
| Residual ripple | < 5 mV | ||||
| Special features | stabilised analog voltage | ||||
| Weight | approx. 65 g | ||||
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | ||||
| Relative humidity | 95 %, no condensation | ||||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | ||||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | ||||
| Protect. class/installation pos. | IP 20/variable | ||||
| Pluggable wiring | for all KSxxxx Bus Terminals | ||||
| Approvals | CE, UL, Ex | ||||
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
Product announcement |
KL9505, KS9505, KL9508, KL9510, KS9510, KL9512, KS9512, KL9515: available KS9508, KS9515: estimated market release on request |
![]() |
![]() |