| Digital input: KL1xxx | KS1xxx | KM1xxx | ||||||||
| Signal | |||||||||
| 2-channel | 4-channel | 8-channel | 16-channel | 4-/16-/32-/64- channel |
|||||
| 5 V DC | KL1124 | KS1124 filter 0.2 ms |
||||||||
| 24 V DC | KL1002 | KS1002 filter 3.0 ms |
KL1104 | KS1104 filter 3.0 ms |
KL1408 | KS1408 filter 3.0 ms |
KL1862 filter 3.0 ms, flat-ribbon cable connection, type 3 |
KM1002 filter 3.0 ms, 16-channel |
||||
| KL1012 | KS1012 filter 0.2 ms |
KL1114 | KS1114 filter 0.2 ms |
KL1418 | KS1418 filter 0.2 ms |
KL1872 filter 0.2 ms, flat-ribbon cable connection, type 3 |
KM1012 filter 0.2 ms, 16-channel |
|||||
| KL1052 | KS1052 filter 3.0 ms, p/n-switching |
KL1154 | KS1154 filter 3.0 ms, p/n-switching |
KM1004 filter 3.0 ms, 32-channel |
|||||||
| KL1212 | KS1212 filter 3.0 ms, short circuit protectored sensor supply |
KL1164 | KS1164 filter 0.2 ms, p/n-switching |
KM1014 filter 0.2 ms, 32-channel |
|||||||
| KL1184 | KS1184 filter 3.0 ms, n-switching |
KL1488 | KS1488 filter 3.0 ms, n-switching |
KM1008 filter 3.0 ms, 64-channel |
|||||||
| KL1194 | KS1194 filter 0.2 ms, n-switching |
KL1498 | KS1498 filter 0.2 ms, n-switching |
KM1018 filter 0.2 ms, 64-channel |
|||||||
| KL1302 | KS1302 filter 3.0 ms, type 2 sensors |
KL1304 | KS1304 filter 3.0 ms, type 2 sensors |
||||||||
| KL1312 | KS1312 filter 0.2 ms, type 2 sensors |
KL1314 | KS1314 filter 0.2 ms, type 2 sensors |
||||||||
filter 3.0 ms |
KL1404 | KS1404 filter 3.0 ms, 4 x 2-wire connection |
||||||||
| KL1412 | KS1412 filter 0.2 ms |
KL1414 | KS1414 filter 0.2 ms, 4 x 2-wire connection |
||||||||
| KL1232 | KS1232 puls expansion |
KL1434 | KS1434 filter 0.2 ms, type 2 sensors, 4 x 2-wire connection |
||||||||
| KL1362 | KS1362 break-in alarm |
KL1904 TwinSAFE, safety inputs, SIL 3/Cat. 4 |
||||||||
| KL1382 | KS1382 Thermistor |
KM1644 manual operation, 4-channel, with LED |
||||||||
| KL1804 8 x 24 V DC, 4 x 0 V DC, 3.0 ms, type 3 |
KL1808 8 x 24 V DC, 3.0 ms, type 3 |
KL1809 filter 3.0 ms, type 3 |
|||||||
| KL1814 8 x 24 V DC, 4 x 0 V DC, 0.2 ms, type 3 |
KL1819 filter 0.2 ms, type 3 |
||||||||
| KL1859 8 inputs, 8 outputs, filter 3,0 ms, Imax = 0,5 A, type 3 |
|||||||||
| KL1889 3,0 ms, 0 V (ground) switching |
|||||||||
| 48 V DC | KL1032 | KS1032 filter 3.0 ms |
||||||||
| 60 V DC | KL1712-0060 | KS1712-0060 power contacts |
||||||||
| 120 V AC/DC | KL1712 | KS1712 power contacts |
||||||||
| 230 V AC | KL1702 | KS1702 power contacts |
||||||||
| KL1722 | KS1722 no power contacts |
|||||||||
| NAMUR | KL1352 | KS1352 | ||||||||
| Counter | KL1501 | KS1501 up/down 24 V DC, 100 kHz |
||||||||
| KL1512 | KS1512 up/down 24 V DC, 1 kHz, 16 bit |
|||||||||
| KLxxxx: Standard Bus Terminals, KSxxxx: Bus Terminals with pluggable wiring level |
|||||||||