Bus Terminals, special functions KL/KS5xxx, KL/KS6xxx

Bus Terminals, special functions KL/KS5xxx, KL/KS6xxx

Special functions: KL5xxx | KS5xxx, KL6xxx | KS6xxx
Signal  
   
Position
measurement
KL5001 | KS5001
SSI sensor interface
KL5051 | KS5051
bidirectional
SSI sensor interface
KL5101 | KS5101
incremental encoder interface,
differential input
KL5111 | KS5111
incremental encoder interface
KL5151 | KS5151
incremental encoder interface,
32 bit
 
KL5121 | KS5121
4-channel, incremental encoder interface
with programmable outputs
 
KL5152 | KS5152 NEW
2-channel, incremental encoder interface
32 bit
 
Communication KL6001 | KS6001
serial interface
RS232,19.2 kbaud
KL6031 | KS6031
serial interface
RS232, 115.2 kbaud
KL6011 | KS6011
serial interface
TTY, 20 mA current loop
 
KL6021 | KS6021
serial interface
RS422/RS485,19.2 kbaud
KL6041 | KS6041
serial interface
RS422/RS485, 115.2 kbaud
KL6023
wireless adapter for
EnOcean radio technology
KM6551 NEW
wireless data exchange
(ZigBee ready)
KL6051 | KS6051
data exchange terminal, 32 bit
 
KL6201 | KS6201
AS-Interface master terminal
KL6211 | KS6211
AS-Interface master terminal
with power contacts
KL6301 | KS6301
EIB Bus Terminal
KL6401 | KS6401
LON Bus Terminal
KL6771 | KS6771
MP-Bus master terminal
KL6811 | KS6811
DALI/DSI master and power supply terminal
Safety KL6904
TwinSAFE Logic Bus Terminal
with 4 digital outputs,
IEC 61508 SIL 3 and EN 954 Cat. 4
 
KL6934
PROFIsafe Logic Bus Terminal
with 4 digital outputs,
IEC 61508 SIL 3 and EN 954 Cat. 4
 
KLxxxx: Standard Bus Terminals,
KSxxxx: Bus Terminals with pluggable wiring level