Bus Terminals, system terminals KL9xxx, KS9xxx

Bus Terminals, system terminals KL9xxx, KS9xxx

System terminals: KL9xxx | KS9xxx
Signal System Potential supply Power supply and accessories
System KL9010
bus end terminal
 
KL9020
terminal bus extension
end terminal
KL9050
terminal bus extension
coupler terminal
KL9060
adapter terminal for
power terminal KL8xxx
KL9070
shield terminal,
8 connections
KL9080
isolation terminal
KL9180 | KS9180
potential distribution
terminal
KL9185 | KS9185
potential distribution
terminal, only 2 power
contacts
KL9186 | KS9186
potential distribution,
8 x 24 V
KL9187 | KS9187
potential distribution,
8 x 0 V
KL9195 | KS9195
shield terminal
KL9300 | KS9300
diode arrayy, 4 potential-free diodes, 1 A
KL9301 | KS9301
diode array, 7 diodes
(common cathode), 1 A
KL9302 | KS9302
diode array, 7 diodes
(common anode), 1 A
24 V DC KL9100 | KS9100 KL9400 | KS9400
input 24 V DC,
K-bus power supply, 2 A
KL9110 | KS9110
diagnostic
KL9505 | KS9505
input 24 V DC,
output 5 V DC, 0.5 A
KL9200
with fuse
KL9508 | KS9508
input 24 V DC,
output 8 V DC, 0.5 A
KL9210
diagnostic, with fuse
KL9510 | KS9510
input 24 V DC,
output 10 V DC, 0.5 A
KL9512 | KS9512
input 24 V DC,
output 12 V DC, 0.5 A
KL9515 | KS9515
input 24 V DC,
output 15 V DC, 0.5 A
KL9520 | KS9520
AS-Interface potential supply
KL9528 | KS9528
AS-Interface power supply
terminal
KL9560 | KS9560
input 24 V DC,
output 24 V DC, 0.1 A
50 V AC   KL9570 | KS9570 NEW
buffer capacitor terminal,
2000 μF, 50 V DC
120 - 230 V AC KL9150 | KS9150
KL9160 | KS9160
diagnostic
KL9250
with fuse
KL9260
diagnostic, with fuse
up to 400 V AC KL9190 | KS9190
KL9290
with fuse
Filter KL9540 | KS9540
surge filter terminal
for field supply
KL9550 | KS9550
surge filter terminal
for system/field supply
KLxxxx: Standard Bus Terminals,
KSxxxx: Bus Terminals with pluggable wiring level