Beckhoff Control Panel
  Building Automation
  Home Automation
 
  Bus Terminals
  Ethernet Bus Coupler
and Controller
  Embedded PC
  Industrial PC
 
  TwinCAT

Beckhoff Control Panel

The PC operating interface
Beckhoff Control Panels are designed for application as operating and display elements. They form an independent unit, separate from the control level. The Control Panel has a flat, elegant form, with a large surface presented to the user, but a low depth. The PC is protected in the control cabinet, yet its location is easily accessible.

The CP6xxx built-in Control Panels are designed for control cabinet installation or flush mounting. Only 4 mm of the front are visible in front of the control cabinet wall. Installation is via pull-out clamping levers, making the process very simple. There are no loose parts. In combination with an add-on PC, the built-in-Control Panel is transformed into a Panel PC with high computing capacity.

The Control Panel series are available with 6.5“, 10“, 12“, 15“, or 19“ TFT display, with touchscreen or touchpad, as monitor without keyboard or with different membrane keypad models up to full alphanumeric keyboards.

The elegant operating and display elements offer numerous application options within buildings: The Beckhoff Control Panel can be used to visualise room conditions, system switching conditions, operating parameters or faults, or as access control with or without card reader, or as control unit for a wide range of control tasks. The Ethernet Panel variant can be used as a display element that can simply be integrated in the Ethernet network. Due to the integrated CPU, the Ethernet Panel can also be used for control tasks in the control cabinet or on individual floors or in individual offices.



Back Top © Beckhoff Automation 2008 - Terms of Use