|
CX series: modular top-hat rail Industrial PCs
With the CX series of Embedded PCs
Beckhoff has combined PC technology and
modular I/O level to form a top-hat rail unit
in the control cabinet. The CX device series
combines the worlds of Industrial PC and
hardware PLC and is suitable for medium-performance
control tasks. The modular
control system can be configured to match
the task in hand and can be installed in the
control cabinet or the terminal box.
The CX system covers the whole range
of Beckhoff control technology both in
terms of price and performance: This product
range is designed for tasks requiring
the characteristics and computing capacity
of Industrial PCs, but whose budget does
not stretch to full-blown Industrial PCs. The
system only uses those components that are
actually required. For example, a CX can be
operated in “headless” mode, i.e. without
display or keyboard; in this case, the associated
interface is not required.
The CX family includes several basic CPU
modules with different processors for optimum
adaptation to the respective control
task. Apart from different CPUs, the CX
types also have different system interfaces
and power supply units.
The CX Embedded PC series offers a
wide range of building automation application
options. As a built-in control cabinet
PC, the CX is used for the monitoring and
parameterisation of the system on site,
e.g. in the HVAC room or for the electrical
distribution. The connection of a Control
Panel or monitor, the parallel/serial interface
for the connection of a printer and the
input/output for connecting a microphone
and speaker make the CX a very versatile
higher-level controller. Due to its extensive
main memory, the Embedded PCs can also
be used as a data server. A database can
store, for example, the access rights for
the individual doors. Every Bus Terminal
Controller can access this database via the
fieldbus or Ethernet.
 |
CX1020 | Embedded PC
| – |
Processor: Intel® Celeron® M ULV, 1 GHz |
| – |
Main memory: 256 MB, expandable to 1 GB |
| – |
Operating system: Windows CE or XP Embedded |
| – |
Application: stand-alone controller, master together
with several Bus Couplers, visualisation |
| – |
I/O extension: Bus Terminals, EtherCAT Terminals |
|
| |
|
 |
CX1000 | Embedded PC
| – |
Processor: compatible with Pentium MMX, 266 MHz |
| – |
Main memory: 32 MB, expandable to 128 MB |
| – |
Operating system: Windows CE or XP Embedded |
| – |
Application: stand-alone controller, master together
with several Bus Couplers, visualisation |
| – |
I/O extension: Bus Terminals, Fieldbus Box modules (IP 67) |
|
| |
|
 |
CX9000 | Embedded PC
| – |
Processor: Intel® IXP420 with XScale® technology, 266 MHz |
| – |
Main memory: 32 MB, expandable to 128 MB |
| – |
Operating system: Windows CE |
| – |
Application: stand-alone controller, master together
with several Bus Couplers, visualisation |
| – |
I/O extension: Bus Terminals, EtherCAT Terminals |
|
|