Beckhoff Industrie-PC
  Building Automation
  Home Automation
 
  Bus Terminals
  Ethernet Bus Coupler
and Controller
  Embedded PC
 
  Control Panel
  TwinCAT

Beckhoff Industrial PC

PC-based control technology for building automation

Modern control solutions in building automation are based on the Industrial PC as an open and powerful hardware platform. At the command level, thousands of building data points for measurement and control have to be processed. Industrial PCs from Beckhoff with the operating system Windows 2000/XP and the TwinCAT automation software are eminently suitable for this purpose. Apart from the operation of the complete control, as building or master computers they take on all monitoring and protocol functions. The Industrial PCs are the hardware platform for data base, Web server, facility management software and basis for remote maintenance. They are equipped with high-quality components and are available in different designs for maintenance-friendly operation at almost any location.

The Beckhoff Industrial PCs are either equipped with their own TFT display, or they can be connected in a variety of ways to Beckhoff Control Panels which may be located at a distance of up to 100 m. The I/O level is connected via PC Fieldbus Cards or on-board interfaces, such as Ethernet, RS232 or USB.

C33xx C33xx | 19 inch built-in Industrial PC
The high-end IPC with display, touchscreen, keyboard and pull-out mounting frame.
Processor: Intel® Celeron® or Pentium® 4
Main memory: 256 MB – 2 GB DDR-RAM
Display: 12“ or 15“ TFT
Operating system: Windows 2000 or XP
   
C36xx C36xx | Built-in Industrial PC
Built-in PCs with display and touchscreen are designed for installation
in the control cabinet front.
Processor: Intel® Celeron® or Pentium® 4
Main memory: 256 MB – 2 GB DDR-RAM
Display: 12“ or 15“ TFT
Operating system: Windows 2000 or XP
   
C51xx C51xx | 19 inch slide-in Industrial PC
Slide-in IPCs for 19 inch rack installation offer a case with large interior.
Processor: Intel® Celeron® M or Pentium® M
Main memory: 256 MB – 2 GB DDR-RAM
Operating system: Windows 2000 or XP
   
C61xx C61xx | Control cabinet Industrial PC
The control cabinet PC series in five housing sizes
Processor: Intel® Celeron® M or Pentium® M (C6110-C6130),
Intel® Celeron® or Pentium 4 (C6140, C6150)
Main memory: 256 MB – 2 GB DDR-RAM
Operating system: Windows 2000 or XP
   
C62xx C62xx | Control cabinet Industrial PC
Control cabinet PCs in compact drawer housing
Processor: Intel® Celeron® M or Pentium® M (C6210, C6220),
Intel® Celeron® or Pentium® 4 (C6240, C6250)
Main memory: 256 MB – 2 GB DDR-RAM
Operating system: Windows 2000 or XP
   
C63xx C63xx | Control cabinet Industrial PC
Control cabinet PC in compact aluminium housing
Processor: Intel® Celeron® M or Pentium® M
Main memory: 256 MB – 2 GB DDR-RAM
Operating system: Windows 2000 or XP
   
C69xx C69xx | Control cabinet Industrial PC
The small control cabinet PC for applications where space is tight
Processor: Intel® Celeron® M or Pentium® M
Main memory: 256 MB – 2 GB DDR-RAM
Operating system: Windows XP, XP Embedded, CE
   
CP62xx CP62xx | „Economy“-Einbau-Panel-PC
High-performance Panel PC with flexible front
Processor: Intel® Celeron® M or Pentium® M
Main memory: 256 MB – 2 GB DDR-RAM
Display: 12“, 15“ or 19“ TFT
Operating system: Windows XP, XP Embedded, CE


Back Top © Beckhoff Automation 2008 - Terms of Use Next