Beckhoff TwinCAT
  Building Automation
  Home Automation
 
  Bus Terminals
  Ethernet Bus Coupler
and Controller
  Embedded PC
  Industrial PC
  Control Panel
 
  Building Automation Framework

Beckhoff TwinCAT

Automation software for building automation

The TwinCAT system from Beckhoff is a software PLC used in building automation for central building control and distributed control of individual rooms. TwinCAT, the programming, control and system configuration software offers comprehensive options such as a uniform PC platform under the operating systems Windows NT/2000/XP and free programming according to IEC 61131-3 standards. The TwinCAT System Manager is used for the I/O system integration of all common bus system and PC interfaces. The TwinCAT system consists of run-time systems that execute control programs in real-time and the development environments for programming, diagnostics and system configuration. Any Windows programs, for instance visualisation programs or office programs, can access TwinCAT data via Microsoft interfaces, or can execute commands.

TwinCAT deals with many functions in intelligent buildings:
lighting control with individual, group and collective switching
control of Venetian and roller blinds with individual, group and collective switching
messaging functions for fault messages and building supervision with central recording and initiation of communication (e.g. via e-mail)
room control: temperature and air conditioning control, controller with autotuning
power management: measurement of consumption, logging, raising alarms
serial communication to external devices and access control systems
central HVAC systems
control of presentation and media rooms

OPC interface
The TwinCAT OPC server is the ideal interface for linking to all popular SCADA packages. The user is thus not stuck with any one visualisation package, since the OPC interface is standardised, which ensures that clients can be changed. Integrated system compatibility enables communication and operation via intelligent pocket PCs. Remote control of the building’s functionalities is even possible using handhelds. The system independently generates and logs fault and maintenance messages and sends them directly to the maintenance services via SMS or e-mail, without the use of special gateways.

Libraries for measuring and control engineering
As an extension to the blocks defined by the IEC language standard, Beckhoff offers a wide range of supplementary libraries for the execution of tasks typical in building automation. Libraries already exist for other building control functions: examples are a function block with PID control algorithm, a temperature controller function block, a communication library for connecting serial devices such as printers, bar code scanners, periphery controllers or distributed display systems.

Automation software for building automation   Automation software for building automation

Libraries for basic building functions
TwinCAT is designed to be user-friendly and freely programmable throughout. To make programming according to IEC 61131-3 easier, a standard library for solving basic function in open building automation is available. This library enables programming of all functions relevant for building automation: Function blocks for controlling lighting, dimmer, blind and staircase circuits are complemented by temperature conversion routines (e. g. °C to Kelvin or Fahrenheit etc.). Furthermore, the library contains a block for scaling and converting of raw data into physical values. The TwinCAT Controller Toolbox is available for control tasks.
The toolbox comprises:
–controller blocks (P, I, D, PI, PID, switching controllers)
– ramps and signal generators
– pulse width modulation
– limiters and filters



Back Top © Beckhoff Automation 2008 - Terms of Use