AS2000
 

Accessories for AS2000 stepper motors

ZK4000-xxxx-xxxx | Pre-assembled cables

Ordering information Pict.
ZK4000-5100-2xxx AS2000 encoder cable, drag-chain suitable, (5 x 0.25 mm²), shielded, for EL703x/EL704x/KL253x/KL254x
A
ZK4000-7700-0xxx AS2000 motor cable, drag chain suitable, (4 x 0.75 mm²), shielded, for EL703x/EL704x/KL253x/KL254x
B

Max. cable length 10 m, available in lengths of 1 m, 3 m, 5 m and 10 m (xxx = length in decimetres, e.g. -2010 = 1 m)


A
ZK4000-5100-2xxx
B
ZK4000-7700-0xxx
 
Ordering information Pict.
ZK4000-5151-0xxx AS2000 encoder cable, drag-chain suitable, (5 x 0.25 mm²), shielded, for EP704x/EJ704x
C
ZK4000-6877-0xxx AS2000 motor cable, drag chain suitable, (4 x 0.75 mm²), shielded, for EP704x/EJ704x
D

Max. cable length 10 m, available in lengths of 1 m, 3 m, 5 m and 10 m (xxx = length in decimetres, e.g. -2010 = 1 m)


C
ZK4000-5151-0xxx
D
ZK4000-6877-0xxx
 

AG2250 | Gear

Ordering information
AG2250-+PLE60 Planetary gear units for servomotors with flange sizes F2 and F3 and stepper motors with flange size N2
AG2250-+PLE80 Planetary gear units for stepper motors with flange size N3
AG2250-+WPLE60 Angled planetary gear units for servomotors with flange sizes F2 and F3 and stepper motors with flange size N2
AG2250-+WPLE80 Angled planetary gear units for stepper motors with flange size N3

AX2090 | Elastomer coupling

Ordering information AX2090-+ECbb-c/d
AX2090-+EC05-c/d Elastomer coupling for flange code N2 (AS202x), available in (drive/output) 6.35/6.00 mm, 6.35/6.35 mm, 6.35/8.00 mm
AX2090-+EC10-c/d Elastomer coupling for flange code N3 (AS204x), available in (drive/output) 14.0/14.0 mm, 14.0/16.0 mm