AX2xxx accessories
 
AX2xxx accessories

AX2xxx accessories

Motor cables ALxxxx/AMxxxx to AX2000

Ordering information ZK4000-21y1-2zzz | Motor cable with 1.5 mm² cross-cut (up to AX2010)
ZK4000-2111-2050 motor cable, assembled at both ends for AX2000 Servo Drive,
4 x 1.5 mm² + 2 x 1 mm², l = 5 m
ZK4000-2111-2100 motor cable, assembled at both ends for AX2000 Servo Drive,
4 x 1.5 mm² + 2 x 1 mm², l = 10 m
ZK4000-2111-2150 motor cable, assembled at both ends for AX2000 Servo Drive,
4 x 1.5 mm² + 2 x 1 mm², l = 15 m
ZK4000-2111-2200 motor cable, assembled at both ends for AX2000 Servo Drive,
4 x 1.5 mm² + 2 x 1 mm², l = 20 m
ZK4000-2111-2250 motor cable, assembled at both ends for AX2000 Servo Drive,
4 x 1.5 mm² + 2 x 1 mm², l = 25 m
ZK4000-2111-2300 motor cable, assembled at both ends for AX2000 Servo Drive,
4 x 1.5 mm² + 2 x 1 mm², l = 30 m
ZK4000-2101-2zzz motor cable, not assembled, 4 x 1.5 mm² + 2 x 1 mm²,
zzz = ordering indication of the length of material in decimetres, e.g. ZK4000-2101-2100 = 10 metres
Ordering information ZK4000-21y2-2zzz | Motor cable with 2.5 mm² cross-cut (as of servomotor AM297K) (for AX2020)
ZK4000-2112-2050 motor cable, assembled at both ends for AX2000 Servo Drive,
4 x 2.5 mm² + 2 x 1 mm², l = 5 m
ZK4000-2112-2100 motor cable, assembled at both ends for AX2000 Servo Drive,
4 x 2.5 mm² + 2 x 1 mm², l = 10 m
ZK4000-2112-2150 motor cable, assembled at both ends for AX2000 Servo Drive,
4 x 2.5 mm² + 2 x 1 mm², l = 15 m
ZK4000-2112-2200 motor cable, assembled at both ends for AX2000 Servo Drive,
4 x 2.5 mm² + 2 x 1 mm², l = 20 m
ZK4000-2112-2250 motor cable, assembled at both ends for AX2000 Servo Drive,
4 x 2.5 mm² + 2 x 1 mm², l = 25 m
ZK4000-2112-2300 motor cable, assembled at both ends for AX2000 Servo Drive,
4 x 2.5 mm² + 2 x 1 mm², l = 30 m
ZK4000-2102-2zzz motor cable, not assembled, 4 x 2.5 + 2 x 1 mm²,
zzz = ordering indication of the length of material in decimetres, e.g. ZK4000-2102-2100 = 10 metres

Note: with motor cables > 25 m the motor choke AX2090-MD20 is required! All cables are UL and CSA listed, and suitable as trailing cable (10 million bending cycles), special length on request, maximum length = 100 metres.

Ordering information ZK4000-210x-2zzz | Motor cable for AX2040/AX2070
ZK4000-2104-2zzz motor cable AX2040, not assembled, 4 x 6 mm² + 2 x 1.5 mm²,
zzz = ordering indication of the length of the material in decimetres, e.g. ZK4000-2104-2100 = 10 metres
ZK4000-2105-2zzz motor cable AX2070, not assembled, 4 x 10 mm² + 2 x 1.5 mm²,
zzz = ordering indication of the length of the material in decimetres, e.g. ZK4000-2105-2100 = 10 metres
ZK4000-2106-2zzz motor cable AX2070, not assembled, 4 x 16 mm² + 2 x 1.5 mm²,
zzz = ordering indication of the length of the material in decimetres, e.g. ZK4000-2106-2100 = 10 metres

Motor cables ALxxxx/AMxxxx to AX2500

Ordering information ZK4000-27y1-2zzz | Motor cable with 1.0 mm² cross-cut
ZK4000-2711-2050 motor cable, assembled at both ends for AX2500 Servo Drive,
4 x 1.0 + 2 x 1 mm², l = 5 m
ZK4000-2711-2100 motor cable, assembled at both ends for AX2500 Servo Drive,
4 x 1.0 + 2 x 1 mm², l = 10 m
ZK4000-2711-2150 motor cable, assembled at both ends for AX2500 Servo Drive,
4 x 1.0 + 2 x 1 mm², l = 15 m
ZK4000-2711-2200 motor cable, assembled at both ends for AX2500 Servo Drive,
4 x 1.0 + 2 x 1 mm², l = 20 m
ZK4000-2711-2250 motor cable, assembled at both ends for AX2500 Servo Drive,
4 x 1.0 + 2 x 1 mm², l = 25 m
ZK4000-2701-2zzz motor cable, not assembled, 4 x 1.0 + 2 x 1 mm²,
zzz = ordering indication of the length of material in decimetres, e.g. ZK4000-2701-2100 = 10 metres

Note: with motor cables > 25 m the motor choke AX2090-MD20 is required! All cables are UL and CSA listed, and suitable as trailing cable (10 million bending cycles), special length on request, maximum length = 100 metres.

Resolver cables AMxxxx to AX2000/AX2500

Ordering information ZK4000-22yy-2zzz | Resolver cables
ZK4000-2210-2050 resolver cable, assembled at both ends, 4 x 2 x 0.25 mm²,
l = 5 m
ZK4000-2210-2100 resolver cable, assembled at both ends, 4 x 2 x 0.25 mm²,
l = 10 m
ZK4000-2210-2150 resolver cable, assembled at both ends, 4 x 2 x 0.25 mm²,
l = 15 m
ZK4000-2210-2200 resolver cable, assembled at both ends, 4 x 2 x 0.25 mm²,
l = 20 m
ZK4000-2210-2250 resolver cable, assembled at both ends, 4 x 2 x 0.25 mm²,
l = 25 m
ZK4000-2210-2300 resolver cable, assembled at both ends, 4 x 2 x 0.25 mm²,
l = 30 m
ZK4000-2200-2zzz resolver cable, not assembled, 4 x 2 x 0.25 mm²,
zzz = ordering indication of the length of material in decimetres, e.g. ZK4000-2200-2100 = 10 metres

Note: all cables have UL and CSA approval, suitable for use in trailing cables with 10 million bending cycles, special lengths on request, the maximum cable length is 100 metres.

Encoder cables AMxxxx/ALxxxx to AX2000/AX2500

Ordering information ZK4000-26yy-2zzz | Feedback cable
ZK4000-2610-2050 encoder cable, assembled at both ends, 8 x 2 x 0.14 mm²,
l = 5 m
ZK4000-2610-2100 encoder cable, assembled at both ends, 8 x 2 x 0.14 mm²,
l = 10 m
ZK4000-2610-2150 encoder cable, assembled at both ends, 8 x 2 x 0.14 mm²,
l = 15 m
ZK4000-2610-2200 encoder cable, assembled at both ends, 8 x 2 x 0.14 mm²,
l = 20 m
ZK4000-2610-2250 encoder cable, assembled at both ends, 8 x 2 x 0.14 mm²,
l = 25 m
ZK4000-2610-2300 encoder cable, assembled at both ends, 8 x 2 x 0.14 mm²,
l = 30 m
ZK4519-0020-zzzz encoder cable, not assembled, 7 x 2 x 0.14 + 2 x 0.5 mm²
zzz = ordering indication of the length of material in decimetres, e.g. ZK4519-0020-0100 = 10 metres

Note: all cables have UL and CSA approval, suitable for use in trailing cables with 10 million bending cycles, special lengths on request, the maximum cable length is 50 metres.

Encoder cables for Linear Servomotors ALxxxx*

Ordering information ZK4000-24yy-2zzz | Feedback cable
ZK4000-2410-2050 encoder cable, assembled at controller end, 8 x 2 x 0.14 mm²,
l = 5 m
ZK4000-2410-2100 encoder cable, assembled at controller end, 8 x 2 x 0.14 mm²,
l = 10 m
ZK4000-2410-2150 encoder cable, assembled at controller end, 8 x 2 x 0.14 mm²,
l = 15 m
ZK4000-2410-2200 encoder cable, assembled at controller end, 8 x 2 x 0.14 mm²,
l = 20 m
ZK4000-2410-2250 encoder cable, assembled at controller end, 8 x 2 x 0.14 mm²,
l = 25 m
ZK4000-2410-2300 encoder cable, assembled at controller end, 8 x 2 x 0.14 mm²,
l = 30 m
ZK4519-0020-zzzz encoder cable, not assembled, 7 x 2 x 0.14 + 2 x 0.5 mm²
zzz = ordering indication of the length of material in decimetres, e.g. ZK4519-0020-0100 = 10 metres

*Only necessary if no connector box is used and encoders from other manufacturers are used.

Note: all cables have UL and CSA approval, suitable for use in trailing cables with 10 million bending cycles, special lengths on request, the maximum cable length is 50 metres.

Thermal protection cables ALxxxx* to AX2000/AX2500

Ordering information ZK4000-25yy-2zzz | Thermal protection cables
ZK4000-2510-2050 thermal protection cable, assembled at both ends, 4 x 0.14 mm², l = 5 m
ZK4000-2510-2100 thermal protection cable, assembled at both ends, 4 x 0.14 mm², l = 10 m
ZK4000-2510-2150 thermal protection cable, assembled at both ends, 4 x 0.14 mm², l = 15 m
ZK4000-2510-2200 thermal protection cable, assembled at both ends, 4 x 0.14 mm², l = 20 m
ZK4000-2510-2250 thermal protection cable, assembled at both ends, 4 x 0.14 mm², l = 25 m
ZK4000-2510-2300 thermal protection cable, assembled at both ends, 4 x 0.14 mm², l = 30 m
ZK4000-2500-2zzz thermal protection cable, not assembled, 4 x 2 x 0.14 mm²,
zzz = ordering indication of the length of material in decimetres, e.g. ZK4000-2500-2100 = 10 metres

*Only necessary if no connector box is used.

Note: all cables have UL and CSA approval, suitable for use in trailing cables with 10 million bending cycles, special lengths on request, the maximum cable length is 50 metres.

Interface cables for AX2000/AX2500

Ordering information ZK4000-230y-zzzz | Interface cables
ZK4000-2300-0030 interface cable PC/Servo Drive AX2000/AX2500 with 9-pin PC connector, including adapter D-sub 25-pin on D-sub 9-pin, length 3 metres
ZK4000-2300-0050 interface cable PC/Servo Drive AX2000/AX2500 with 9-pin PC connector, including adapter D-sub 25-pin on D-sub 9-pin, length 5 metres

Connectors for Servo Drive AX2000

Ordering information ZS4000-200y | Connectors
ZS4000-2000 mating connector, mains (X0-A), part of the delivery
ZS4000-2001 mating connector, mains (X0-B), part of the delivery
ZS4000-2002 connector (male), resolver (X2) D-sub, 9-pin, with housing
ZS4000-2003 mating connector, I/O (X3), part of the delivery
ZS4000-2004 mating connector, 24 V (X4), part of the delivery
ZS4000-2005 EMC-connector (female), ROD/SSI (X5), PC/CAN (X6), D-Sub, 9-pin, with housing
ZS4000-2006 EMC-connector (male), encoder (X1), 15-pin, with housing
ZS4000-2007 mating connector, DC-Link (X7), part of the delivery
ZS4000-2008 mating connector, ballast resistor (X8), part of the delivery
ZS4000-2009 mating connector, motor (X9), kit

Connectors for Servo Drive AX2500

Ordering information ZS4000-25yy | Connectors
ZS4000-2504 mating connector, power supply (X0)
ZS4000-2501 mating connector, BTB (X1)
ZS4000-2503 mating connector, I/O (X3)
ZS4000-2500 mating connector, motor (X6)

Ballast resistors for Servo Drive AX2000

Ordering information AX2090-BWyy-zzzz | Ballast resistors
AX2090-BW01-0250 external ballast resistor for Servo Drive AX2003–AX2020 250 W/33 Ω
AX2090-BW02-0500 external ballast resistor for Servo Drive AX2003–AX2020 500 W/33 Ω
AX2090-BW03-1500 external ballast resistor for Servo Drive AX2003–AX2020 1500 W/33 Ω
AX2090-BW05-2000 external ballast resistor for Servo Drive AX2040 2000 W/15 Ω
AX2090-BW05-3000 external ballast resistor for Servo Drive AX2040 3000 W/15 Ω
AX2090-BW05-6000 external ballast resistor for Servo Drive AX2040 6000 W/15 Ω
AX2090-BW06-2000 external ballast resistor for Servo Drive AX2070 2000 W/10 Ω
AX2090-BW06-3000 external ballast resistor for Servo Drive AX2070 3000 W/10 Ω
AX2090-BW06-6000 external ballast resistor for Servo Drive AX2070 6000 W/10 Ω

Motor choke for Servo Drive AX2000/AX2500

Ordering information AX2090-MD20 | Motor choke
AX2090-MD20 motor choke for Servo Drive AX2003-AX2020 and AX25xx with motor cable > 25 m

Note: No motor chokes are required for AX2040/AX2070.

Mains chokes for Servo Drive AX2000

Ordering information AX2090-NDxx | Mains chokes
AX2090-ND60-0000 mains choke for Servo Drive AX2040, 60 A, without UL approval
AX2090-ND60-0001 mains choke for Servo Drive AX2040, 60 A, with UL approval
AX2090-ND75-0000 mains choke for Servo Drive AX2070, 75 A, without UL approval
AX2090-ND130-000z mains choke for Servo Drive AX2040/AX2070, 130 A, without UL approval

Mains filter for Servo Drive AX2000

Ordering information AX2090-NF0x | Mains filter
AX2090-NF05-0042 mains filter for Servo Drive AX2040, 42 A, without UL approval
AX2090-NF06-0075 mains filter for Servo Drive AX2070, 75 A, without UL approval
AX2090-NF06-0130 mains filter for Servo Drive AX2040/AX2070, 130 A, without UL approval

I/O interface card for AX2000

Ordering information AX2090-IO01 | I/O interface card
AX2090-IO01 I/O interface card (14 inputs, 8 outputs) to start motion tasks

Note: in the case of using the I/O-interface card the installation of a fieldbus interface is not possible.

Software for Servo Drive AX2000/AX2500

Ordering information AX2090-S003 | Software
AX2090-S003 operator software for AX2000/AX2500, online documentation