With the CX series of Embedded PCs, Beckhoff has combined PC technology and modular I/O level to form a DIN rail unit in the control cabinet. The CX device series combines the worlds of Industrial PC and hardware PLC and is suitable for medium-performance control tasks. The modular control system can be configured to match the task in hand and can be installed in the control cabinet or the terminal box. more
The CX system covers the whole range of Beckhoff control technology both in terms of price and performance: This product range is designed for tasks requiring the characteristics and computing capacity of Industrial PCs, but whose budget does not stretch to full-blown Industrial PCs. The system only uses the components that are actually required. For example, a CX can be operated in “headless” mode, i.e. without display or keyboard; in this case, the associated interface is not required.
Beckhoff has expanded the “Industrial Motherboards” line of business into an independent product segment, with in-house board development, design and production. Beckhoff can thus offer Industrial PCs and Embedded PCs in all performance classes with motherboards developed in-house.
In addition, the own motherboard and BIOS development initiatives enable Beckhoff to respond more quickly to new technologies in the PC market and to customer-specific requirements. Motherboards and accessories available as stand-alone-products from Beckhoff are described below.
| News | |
|---|---|
| PC Control article: CX2000 – Modular Embedded PCs of the second generation | |
| News: CX50x0-N020 | Embedded PC with audio interface | |
Embedded PC CX: With the CX series of Embedded PCs, Beckhoff has combined PC technology and modular I/O level to form a DIN rail unit in the control cabinet.

Industrial Motherboards: Beckhoff has expanded the “Industrial Motherboards” line of business into an independent product segment. Beckhoff can thus offer Industrial PCs and Embedded PCs in all performance classes with motherboards developed in-house.