Beckhoff Embedded PC

Overview

Overview basis Images for CX devices with CE Operating System

Overview components of CE-Images

Different CE third-party HMI Runtime solutions are available as Download.

CX1800-0100-000x Windows CE Low Footprint Image
  Windows CE Low Footprint (LF) Image
Default image, if no special CX image specification was ordered
- Features: ATL, MFC, XML DOM, COM, COM Storage, Winsock, TCP/IP, HTTP, ASP, FTP, SNTP
- USB host support for printer, storage, HID, touch,
S-keys
CX1800-0100 Basis operating system images for CX1000
CX1800-0100-0002 Basis operating system images for CX1020
CX1800-0100-0003 Basis operating system images for CX9000
CX1800-0100-0004 Basis operating system images for CX1010
CX1800-0100-0005 Basis operating system images for CX1030

CX1800-0101-000x Windows CE HMI Image
  Windows CE HMI Image
- Default Image, if CX is ordered with a SCADA runtime licence
- Includes all features of CX1800-0100
- Includes UPnP Control Point and Device Host, SOAP Client/Server, IE6.x, RDP Client, Media Player, Print Server, RAS Server
- Includes the Microsoft .NET Compact Framework
- Requires large memory CPU
CX1800-0101 Basis operating system images for CX1001
CX1800-0101-0002 Basis operating system images for CX1020
CX1800-0101-0003 Basis operating system images for CX9001
CX1800-0101-0004 Basis operating system images for CX1010
CX1800-0101-0005 Basis operating system images for CX1030
CX1800-0101-0006 Basis operating system images for CX9010


Back Top © Beckhoff 2007 - Terms of Use