| Technical data |
CX1000-0000 |
| Processor |
compatible with Pentium MMX, clock frequency 266 MHz |
| Flash memory |
64 MB Compact Flash card |
| Internal main memory |
32 Mbyte RAM (expandable to 128 Mbyte) |
| Interfaces |
1 x RJ 45 (Ethernet) and 1 x 9-pin D-sub (RS232) |
| Diagnostics LED |
1 x power, 2 x LAN speed, 1 x LAN activity, 1 x flash access |
| Expansion slot |
1 x Compact Flash type II insert with ejector |
| Clock |
battery-powered internal clock for time and date |
| Operating system |
Microsoft Windows CE or Microsoft Windows XP Embedded |
| Control software |
TwinCAT PLC runtime or TwinCAT NC PTP runtime |
| System bus |
16 bit ISA (PC/104 standard) |
| Power supply |
via system bus (through CX1100 power supply module) |
| Max. power consumption |
4 W (including N000-N005) |
| Dimensions (W x H x D) |
57 mm x 100 mm x 91 mm |
| Weight approx. |
355 g |
| Operating temperature |
0 °C ... +55 °C |
| Storage temperature |
-25 °C ... +85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC resistance burst/ESD |
conforms to EN 61000-6-2 (ESD, burst)/EN 61000-6-4 |
| Protection class |
IP 20 |