CX1000-N00x  
  Embedded PC CX
  System overview
  CX1000
  Basic CPU module
 
  Power supply
  Power supply with I/O interfaces
  Fieldbus master
  Fieldbus slaves
  UPS modules
  Application examples
CX1000-N00x


CX1000-N00x | System interfaces

A number of optional system interface modules are available for the basic CPU module. These are connected to the CPU module in the factory. The CX1000-N001 option can be connected to Beckhoff Control Panels or standard monitors with DVI- or VGA-input via the DVI or USB interfaces. Devices such as printer, scanner, mouse, keyboard etc. can be connected via the USB interfaces. The module CX1000-N002 offers two additional serial interfaces with a transmission speed of 115 kbaud max. Multimedia capabilities are realised via the CX1000-N003.

Unlike other CX components, the system interfaces cannot be upgraded or expanded in the field. They are supplied ex factory in the specified configuration and cannot be separated from the CPU module. The system interfaces run through the internal PC/104, so that further CX components can be connected. The power supply of the system interface modules is ensured via the internal PC/104 bus.



Technical data CX1000-N001 CX1000-N002 CX1000-N003 CX1000-N005
Interfaces 1 x DVI +
2 x USB
1 x COM2 +
1 x COM3
Line IN,
Line Mic IN,
Line OUT
1 x COM2 +
1 x COM3
RS422/RS485
Connection type DVI-I 29-pin socket + 2 USB ports type A 2 x 9-pin D-sub plug 3.5 mm socket for jack plug 2 x 9-pin
D-sub socket
Properties DVI-I interface also carries out VGA signals (DVI-A) max. baud rate
115 kbaud on both interfaces COM2: RXD, TXD, DTR
COM3: RXD, TXD
built-in PC beeper
Line OUT output max. 200 mW, suitable for earphones
max. baud rate
115 kbaud,
cannot be used simultaneously
with N002
Power supply via system bus (through CX1100 power supply module)
Dimensions (W x H x D) 19 mm x 100 mm x 91 mm
Weight approx. 80 g
Operating temperature 0 °C ... +55 °C
Storage temperature -25 °C ... +85 °C
Relative humidity 95 %, no condensation
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27/29
EMC resistance burst/ESD conforms to EN 61000-6-2 (ESD, Burst)/EN 61000-6-4
Protection class IP 20


Back Top © Beckhoff Automation 2009 - Terms of Use Next

DVI/USB interface
COM2/COM3 interface
Audio interface
RS422/RS485 interface