









The EK9750 Coupler connects SERCOS III networks to EtherCAT Terminals (ELxxxx). One station consists of an EK9750 Coupler, any number of EtherCAT Terminals and a bus end terminal. The coupler converts the telegrams from SERCOS III to E-bus signal representation.
One Ethernet interface is used to connect the coupler to the network, the other RJ 45 socket serves for the optional connection of further SERCOS III devices in the same line.
With the EK9750, a powerful and ultra-fast I/O system is also available for SERCOS III with a large selection of terminals. The EK9750 SERCOS III Coupler has a fast subordinate bus system due to EtherCAT. The coupler supports the SERCOS III I/O profile and hence fits seamlessly into SERCOS III networks.
| Technical data | EK9750 |
|---|---|
| Task within EtherCAT system | coupling of EtherCAT Terminals (ELxxxx, except fieldbus terminals) to SERCOS III networks |
| Number of EtherCAT Terminals | depending on SERCOS III master |
| Type/number of peripheral signals | depending on SERCOS III master |
| Data transfer medium | Ethernet CAT5 cable |
| Distance between stations | 100 m (100BASE-TX) |
| Protocol | SERCOS III I/O profile |
| Delay | approx. 1 µs |
| Data transfer rates | 100 Mbaud |
| Configuration | not required |
| Bus interface | 2 x RJ 45 |
| Power supply | 24 V DC (-15 %/+20 %) |
| Input current | 70 mA + (total E-bus current)/4 |
| Current consumption E-bus | up to 2 A |
| Power contacts | 24 V DC max./10 A max. |
| Electrical isolation | 500 Vrms (power contact/supply voltage/Ethernet) |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C |
| Relative humidity | 95 %, no condensation |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. | IP 20/variable |
Product announcement |
estimated market release on request |