0 V
0 V
0 V
Top view
Contact assembly
Signal LEDs
1, 3…15
Signal LEDs
2, 4…16
Input
2, 4…16
+24 V
+24 V
+24 V
Input
1, 3…15
EL1862, EL1872 | 16-channel digital input terminals 24 V DC, type 3, flat-ribbon cable connection
The EL1862 and EL1872 digital input terminals offer a very compact design with their 16 channels. A 20-pin connector enables the secure connection of plug connectors using insulation displacement contact, as is usual for ribbon cables and special round cables. This significantly simplifies the wiring of many channels. The input characteristic conforms to the type 3 specification and guarantees minimum power dissipation. 16 LEDs display the logical signal states of the inputs.
| Technical data |
EL1862 |
EL1872 |
| Connection technology |
flat-ribbon cable |
| Specification |
EN 61131-2, type 1/3 |
| Number of inputs |
16 |
| Nominal voltage |
24 V DC (-15 %/+20 %) |
| “0“ signal voltage |
-3…+5 V (EN 61131-2, type 1/3) |
| “1“ signal voltage |
11…30 V (EN 61131-2, type 3) |
| Input current |
typ. 3 mA (EN 61131-2, type 3) |
| Input filter |
typ. 3.0 ms |
typ. 10 µs |
| Distributed clocks |
– |
| Current consumption power contacts |
4 mA from the 24 V supply (no power contacts) |
| Current consumption E-bus |
typ. 130 mA |
| Electrical isolation |
500 V (E-bus/field potential) |
| Bit width in the process image |
16 inputs |
| Configuration |
no address or configuration setting |
| Special features |
also available as negative switching |
| Weight |
approx. 50 g |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Approvals |
CE, UL, Ex |
 |
 |
 |
| Special terminals |
|
| EL1862-0010 |
16-channel digital input 24 V DC, 3.0 ms, flat-ribbon cable connection, switching to ground potential |
 |
 |