Signal LED4
Signal LED2
Signal LED3
Signal LED1
Power contact
+24 V
Power contact 0 V
Output 1
0 V
0 V
Output 3
Output 2
0 V
0 V
Output 4
Top view
Contact assembly
Signal LED4
Error LED 4
Error LED2
Signal LED2
Signal LED3
Error LED 3
Error LED1
Signal LED1
Power contact
+24 V
Power contact 0 V
Output 1
Output 3
Output 2
0 V
0 V
Output 4
Top view
Contact assembly
EL2024, EL2034 | 4-channel digital output terminals 24 V DC, 2 A
The EL2024 and EL2034 digital output terminals connect the binary 24 V control signals, electrically isolated, with the actuators. Four channels are available and indicate their signal state via LEDs. The terminals enable direct connection of four 2-wire actuators. They feature four earth connecting points. The EL2034 offers output diagnostics in the form of short circuit and open circuit detection per channel.
| Technical data |
EL2024 | ES2024 |
EL2034 | ES2034 |
| Connection technology |
2-wire |
| Number of outputs |
4 |
| Rated load voltage |
24 V DC (-15 %/+20 %) |
| Load type |
ohmic, inductive, lamp load |
| Distributed clocks |
– |
| Short circuit current |
typ. < 70 A |
| Reverse voltage protection |
yes |
| Breaking energy |
< 1.7 J/channel |
| Switching times |
typ. TON: 40 µs, typ. TOFF: 200 µs |
| Current consumption E-bus |
typ. 120 mA |
| Electrical isolation |
500 V (E-bus/field potential) |
| Current consumption power contacts |
typ. 13 mA + load |
typ. 14 mA + load |
| Bit width in the process image |
4 outputs |
4 outputs + 4 diagnostic inputs |
| Configuration |
no address or configuration setting |
| Special features |
– |
diagnostics: short circuit and open circuit |
| Weight |
approx. 55 g |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Pluggable wiring |
for all ESxxxx terminals |
| Approvals |
CE, UL, Ex |
 |
 |
 |
| Special terminals |
|
| EL2024-0010 |
rated load voltage 12 V DC (-15 %/+20 %) |
 |
 |