Run LED
Power contact
+24 V
Power contact 0 V
Input 1
0 V
GND
Shield
+24 V
GND
Shield
Top view
Contact assembly
Run LED
Run LED
Power contact
+24 V
Power contact 0 V
Input 1
0 V
GND
Shield
Input 2
+24 V
GND
Shield
Top view
Contact assembly
EL3001, EL3002 | 1-, 2-channel analog input terminals -10…+10 V, single-ended, 12 bits
The EL3001 and EL3002 analog input terminals process signals in the range between -10 and +10 V. The voltage is digitised to a resolution of 12 bits, and is transmitted, electrically isolated, to the higher-level automation device. The input channels of the EtherCAT Terminals are single-ended inputs with a common, internal ground potential. The EL3001 is the single-channel version and is characterised by its fine granularity and electrical isolation. The EL3002 version combines two channels in one housing. The signal state of the EtherCAT Terminals is indicated by light emitting diodes.
| Technical data |
EL3001 | ES3001 |
EL3002 | ES3002 |
| Number of inputs |
1 (single-ended) |
2 (single-ended) |
| Power supply |
via the E-bus |
| Technology |
single-ended |
| Signal voltage |
-10…+10 V |
| Distributed clocks |
– |
| Internal resistance |
> 130 kΩ |
| Input filter limit frequency |
1 kHz |
| Conversion time |
0.625 ms default setting, configurable |
| Resolution |
12 bits (16 bits presentation, incl. sign) |
| Measuring error |
< ±0.3 % (relative to full scale value) |
| Surge voltage resistance |
30 V max. |
| Electrical isolation |
500 V (E-bus/field potential) |
| Current consumption power contacts |
– |
| Current consumption E-bus |
typ. 130 mA |
| Dielectric strength |
max. 30 V |
| Bit width in the process image |
inputs: 4 byte |
inputs: 8 byte |
| Configuration |
no address or configuration setting required |
| Special features |
standard and compact process image, switchable measuring data representation, activatable FIR/IIR filters, limit value monitoring, overload display in the process data |
| Weight |
approx. 70 g |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Pluggable wiring |
for all ESxxxx terminals |
| Approvals |
CE, UL, Ex |
 |
 |
 |
| Ordering information |
|
| EL3001 |
|
| ES3001 |
|
| EL3002 |
|
| ES3002 |
|
 |
 |