System Terminals
EL95xx
 
Power supply terminals 5 V, 8 V, 10 V, 12 V, 15 V DC EL9505, EL9508, EL9510, EL9512, EL9515
Power LED IN
+24 V
Access to Uo
Access to 0 V
Access to screen
 Power LED
 OUT
 0 V
 Power
 contact
 Power
 contact
 Power
 contact
Draufsicht
Kontaktbelegung

EL9505, EL9508, EL9510, EL9512, EL9515 | Power supply terminals 5 V, 8 V, 10 V, 12 V, 15 V DC

The EL9505, EL9508, EL9510, EL9512 and EL9515 power supply unit terminals generate a variety of output voltages from the (24 V DC) input voltage. The output voltage can be accessed at the terminals. The following EtherCAT Terminals are also supplied with this voltage via the power contacts. The power LEDs indicate the terminals‘ operating state. The input voltage and the output voltage U0 are not electrically isolated.

Technical data EL9505 | ES9505 EL9508 | ES9508 EL9510 | ES9510 EL9512 | ES9512 EL9515 | ES9515
Short-circuit-proof yes
Input voltage 24 V DC
Output voltage 5 V DC ±1 % 8 V DC ±1 % 10 V DC ±1 % 12 V DC ±1 % 15 V DC ±1 %
Output current 0.5 A
Current consumption E-bus 90 mA (see documentation)
Weight approx. 65 g
Operating/storage temperature 0…+55 °C/-25…+85 °C
Relative humidity 95 %, no condensation
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27/29
EMC immunity/emission conforms to EN 61000-6-2/EN 61000-6-4
Protect. class/installation pos. IP 20/variable
Pluggable wiring for all ESxxxx terminals
Product announcement
estimated market release 2nd quarter 2009