The FB11xx EtherCAT piggyback controller boards offer complete EtherCAT connection based on the ET1100 EtherCAT ASIC or an Altera or Xilinx FPGA in conjunction with the ET18xx EtherCAT IP core. All FB11xx have the same form factor and can be used with the EtherCAT evaluation kit. They can be integrated as EtherCAT interfaces in devices.
The FB1122 and FB1130 piggyback controller boards are intended as a hardware platform for the EtherCAT IP core. For this reason, these boards are delivered with a demo version (time-limited binary) of the IP core (16 bit digital I/O).
| Ordering information | Description |
|---|---|
| FB1111-0140 | EtherCAT piggyback controller board with ET1100 and µC interface; can be integrated as EtherCAT interface in devices. |
| FB1111-0141 | EtherCAT piggyback controller board with ET1100 and SPI interface; can be integrated as EtherCAT interface in devices. |
| FB1111-0142 | EtherCAT piggyback controller board with ET1100 and digital I/O interface; can be integrated as EtherCAT interface in devices; included in the EL982x evaluation kit. |
| FB1122 | EtherCAT piggyback controller board with Altera Cyclone III (EP3C25) (IP core required) |
| FB1130 | EtherCAT piggyback controller board with Xilinx Spartan-3E (XC3S1200E) (IP core required) |