Current transformers
 
SCT1111 Mini ring-type CT for primary currents 32…64 A, accuracy class 1

SCT1111 | Mini ring-type CT for primary currents 32…64 A, accuracy class 1

The SCT1111 mini ring-type CT can be positioned on a DIN rail by means of snap-on fastening and is thus suitable for measurements in very tight installation spaces, e.g. directly in the sub-distribution unit. Two CTs are attached to the DIN rail, while the third CT is plugged into the fastened CTs. Connection takes place via a removable terminal that enables pre-wiring.

 

Technical data SCT1111
Accuracy class 1
Primary current 32…64 A
Secondary current 1 A
Max. diameter round conductor 7.6 mm
Size 1
Dimensions (W x H x D) 27.5 mm x 46.5 mm x 19 mm
Approvals/markings CE
Ordering information
SCT1111-0032 Mini ring-type CT, accuracy class 1, current ratio 32/1 A, rated power 0.2 VA
SCT1111-0035 Mini ring-type CT, accuracy class 1, current ratio 35/1 A, rated power 0.2 VA
SCT1111-0040 Mini ring-type CT, accuracy class 1, current ratio 40/1 A, rated power 0.3 VA
SCT1111-0050 Mini ring-type CT, accuracy class 1, current ratio 50/1 A, rated power 0.4 VA
SCT1111-0060 Mini ring-type CT, accuracy class 1, current ratio 60/1 A, rated power 0.4 VA
SCT1111-0064 Mini ring-type CT, accuracy class 1, current ratio 64/1 A, rated power 0.5 VA
Accessories  
ZB8201-0110 snap-on mounting for SCT1xxx