Current transformers
 
SCT2515 Ring-type CT for primary current 2000 A, accuracy class 1

SCT2515 | Ring-type CT for primary current 2000 A, accuracy class 1

The SCT2515 ring-type CT supports the primary current 2000 A, for round conductors with a maximum diameter of 54,7 mm. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

Technical data SCT2515
Accuracy class 1
Primary current 2000 A
Secondary current 5 A
Max. diameter round conductor 54.7 mm
Possible rail dimensions 60 x 30 mm, 80 x 10 mm
Size 5
Dimensions (W x H x D) 120 mm x 135 mm x 52 mm
 
Approvals/markings CE
Ordering information
SCT2515-2000 Ring-type CT, accuracy class 1, current ratio 2000/5 A, rated power 15 VA
Accessories  
ZB8201-0210 snap-on mounting for SCT2xxx
ZB8202-0240 sealing plate for SCT24xx/25xx/26xx
ZB8203-0210 quick-fix cable fastening for SCT2xxx
ZB8203-0211 quick-fix cable fastening for SCT2xxx, extra heat-resistant