Current transformers
 
SCT2615 Ring-type CT for primary current 2500 A, accuracy class 1

SCT2615 | Ring-type CT for primary current 2500 A, accuracy class 1

The SCT2615 ring-type CT supports the primary current 2500 A, for round conductors with a maximum diameter of 70 mm. The innovative screwless connection technology for rigid and flexible conductors saves time – ferrules can be dispensed with here.

Technical data SCT2615
Accuracy class 1
Primary current 2500 A
Secondary current 5 A
Max. diameter round conductor 70 mm
Possible rail dimensions 80 x 30 mm, 100 x 10 mm
Size 6
Dimensions (W x H x D) 130 mm x 147 mm x 52 mm
Approvals/markings CE
Ordering information
SCT2615-2500 Ring-type CT, accuracy class 1, current ratio 2500/5 A, rated power 15 VA
Accessories  
ZB8201-0210 snap-on mounting for SCT2xxx
ZB8202-0240 sealing plate for SCT24xx/25xx/26xx
ZB8203-0210 quick-fix cable fastening for SCT2xxx
ZB8203-0211 quick-fix cable fastening for SCT2xxx, extra heat-resistant