Current transformers
 
SCT6725 Split-core CT for primary currents 800/1000 A, accuracy class 0.5

SCT6725 | Split-core CT for primary currents 800/1000 A, accuracy class 0.5

The SCT6725 split-core CT for existing systems, measures the primary currents 800 and 1000 A, for round conductors with am maximum diameter of 2 x 42.4 mm. With its separable measuring system, it enables flexible retrofitting without separating the primary conductors.

Technical data SCT6725
Accuracy class 0.5
Primary current 800/1000 A
Secondary current 5 A
Max. diameter round conductor 2 x 42.4 mm
Size 7
Dimensions (W x H x D) 67 mm x 96 mm x 69 mm
 
Approvals/markings CE
Ordering information
SCT6725-0800 Split-core CT, accuracy class 0.5, current ratio 800 A/5 A, rated power 2.5 VA
SCT6725-1000 Split-core CT, accuracy class 0.5, current ratio 1000 A/5 A, rated power 2.5 VA