Current transformers
 
SCT7105 Busbar split-core CT for primary currents 100/200 A, accuracy class 3

SCT7105 | Busbar split-core CT for primary currents 100/200 A, accuracy class 3

The SCT7105 busbar split-core CT for existing systems, measures the primary currents 100 and 200 A, for round conductors with am maximum diameter of 20 mm. With its separable measuring system, it enables flexible retrofitting without separating the primary conductors.

Technical data SCT7105
Accuracy class 3
Primary current 100/200 A
Secondary current 5 A
Max. diameter round conductor 20 mm
Possible rail dimensions 20 x 30 mm
Size 1
Dimensions (W x H x D) 93 mm x 106 mm x 58 mm
 
Approvals/markings CE
Ordering information
SCT7105-0100 Busbar split-core CT, accuracy class 3, current ratio 100/5 A, rated power 1.25 VA
SCT7105-0200 Busbar split-core CT, accuracy class 3, current ratio 200/5 A, rated power 2.5 VA