Current transformers
 
SCT7115 Busbar split-core CT for primary currents 250/400 A, accuracy class 1

SCT7115 | Busbar split-core CT for primary currents 250/400 A, accuracy class 1

The SCT7115 busbar split-core CT for existing systems, measures the primary currents 250 and 400 A, for round conductors with am maximum diameter of 20 mm. With its separable measuring system, it enables flexible retrofitting without separating the primary conductors.

Technical data SCT7115
Accuracy class 1
Primary current 250/400 A
Secondary current 5 A
Max. diameter round conductor 20 mm
Possible rail dimensions 20 x 30 mm
Size 1
Dimensions (W x H x D) 93 mm x 106 mm x 58 mm
 
Approvals/markings CE
Ordering information
SCT7115-0250 Busbar split-core CT, accuracy class 1, current ratio 250/5 A, rated power 1.5 VA
SCT7115-0400 Busbar split-core CT, accuracy class 1, current ratio 400/5 A, rated power 5 VA