Current transformers
 
SCT7325 Busbar split-core CT for primary currents 750…1500 A, accuracy class 0.5

SCT7325 | Busbar split-core CT for primary currents 750…1500 A, accuracy class 0.5

The SCT7325 busbar split-core CT for existing systems, measures primary currents from 750 to 1500 A, for round conductors with am maximum diameter of 80 mm. With its separable measuring system, it enables flexible retrofitting without separating the primary conductors.

Technical data SCT7325
Accuracy class 0.5
Primary current 750…1500 A
Secondary current 5 A
Max. diameter round conductor 80 mm
Possible rail dimensions 80 x 120 mm
Size 3
Dimensions (W x H x D) 155 mm x 198 mm x 58 mm
 
Approvals/markings CE
Ordering information
SCT7325-0750 Busbar split-core CT, accuracy class 0.5, current ratio 750/5 A, rated power 2.5 VA
SCT7325-1000 Busbar split-core CT, accuracy class 0.5, current ratio 1000/5 A, rated power 5 VA
SCT7325-1500 Busbar split-core CT, accuracy class 0.5, current ratio 1500/5 A, rated power 7.5 VA