Current transformers
 
SCT7415 Busbar split-core CT for primary currents 1500…5000 A, accuracy class 1

SCT7415 | Busbar split-core CT for primary currents 1500…5000 A, accuracy class 1

The SCT7415 busbar split-core CT for existing systems, measures primary currents from 1500 to 5000 A, for round conductors with am maximum diameter of 80 mm. With its separable measuring system, it enables flexible retrofitting without separating the primary conductors.

Technical data SCT7415
Accuracy class 1
Primary current 1500…5000 A
Secondary current 5 A
Max. diameter round conductor 80 mm
Possible rail dimensions 80 x 160 mm
Size 4
Dimensions (W x H x D) 195 mm x 243 mm x 79 mm
 
Approvals/markings CE
Ordering information
SCT7415-1500 Busbar split-core CT, accuracy class 1, current ratio 1500/5 A, rated power 15 VA
SCT7415-2000 Busbar split-core CT, accuracy class 1, current ratio 2000/5 A, rated power 15 VA
SCT7415-2500 Busbar split-core CT, accuracy class 1, current ratio 2500/5 A, rated power 15 VA
SCT7415-3000 Busbar split-core CT, accuracy class 1, current ratio 3000/5 A, rated power 30 VA
SCT7415-4000 Busbar split-core CT, accuracy class 1, current ratio 4000/5 A, rated power 30 VA
SCT7415-5000 Busbar split-core CT, accuracy class 1, current ratio 5000/5 A, rated power 30 VA