Motion: EL7xxx | ES7xxx | EM7xxx

Motion: EL7xxx | ES7xxx | EM7xxx

Compact Drive Technology: Modularity and scalable power with solutions up to 8 A in the I/O system in IP 20 and IP 67.

Motion: EL7xxx | ES7xxx | EM7xxx
Signal
< 3 A

3...5 A

≥ 5 A
Servomotor EL7201-9014
servo motor terminal,
50 V DC, Imax = 2.8 ARMS,
OCT + STO
EL7211-9014
servo motor terminal,
50 V DC, Imax = 4.5 ARMS,
OCT + STO
 EL7221-9014
servo motor terminal,
50 V DC, Imax = 8.0 ARMS with ZB8610, OCT + STO
EL7201
servo motor terminal,
50 V DC,
Imax = 2.8 ARMS,
resolver interface
EL7211
servo motor terminal,
50 V DC, 4.5 ARMS,
resolver interface
 
EL7201-0010
servo motor terminal,
50 V DC,
Imax = 2.8 ARMS, OCT
EL7211-0010
servo motor terminal,
50 V DC, 4.5 ARMS, OCT
 
Stepper motor EL7037
stepper motor terminal,
Imax = 1.5 A, 24 V DC, incremental encoder,
vector control
  EL7047
stepper motor terminal,
Imax = 5.0 A, 50 V DC, incremental encoder,
vector control
EL7031 | ES7031
stepper motor terminal,
Imax = 1.5 A, 24 V
  EL7041 | ES7041
stepper motor terminal,
Imax = 5.0 A, 50 V,
incremental encoder
interface
EL7031-0030
stepper motor terminal,
Imax = 2.8 A, 24 V DC
  EL7041-0052
stepper motor terminal,
Imax = 5 A, 50 V DC
    EL7047-9014
stepper motor terminal,
incremental encoder, STO, vector control, 50 V DC, 5 A
DC motor EL7332 | ES7332
DC motor output stage,
24 V DC, 1.0 A
EL7342 | ES7342
DC motor output stage,
50 V DC, 3.5 A,
incremental encoder
interface
 
  EL7411 NEW
BLDC motor output stage,
50 V DC, 4.5 A, incremental encoder interface
 
  EL7411-9014
BLDC motor output stage,
50 V DC, 4.5 A, incremental encoder interface and STO
 
4-axis interface EM7004
4 incremental encoders, 32 digital I/Os 24 V DC, 4 analog outputs ┬▒10 V
 

 

 

ELxxxx: Standard EtherCAT Terminals,
ESxxxx: EtherCAT Terminals with pluggable wiring level