EtherCAT Box accessories overview

or
Control
cabinet
wall
1
IP 20 | EtherCAT

ZK1090-9191-xxxx

RJ45 Industrial Ethernet/EtherCAT patch cable

1
IP 20 | EtherCAT

ZK1090-9191-xxxx

RJ45 Industrial Ethernet/EtherCAT patch cable

2
IP 20 | EtherCAT

ZS1090-0005

Ethernet/EtherCAT RJ 45 connector, 8-pin, IP 20, for field assembly

3
IP 67 | EtherCAT

ZK1090-6292-0000

M12 flange, straight, d-coded, 4-pin – RJ 45 plug, straight

4
IP 67 | EtherCAT

ZK1090-3161-xxxx

M8 plug, straight, 4-pin – M12 plug, straight, 4-pin

5
IP 67 | EtherCAT

ZK1090-3131-xxxx

M8 plug, straight, 4-pin – M8 plug, straight, 4-pin, Highflex

6
IP 67 | EtherCAT

ZK1090-3100-xxxx

M8 plug, straight, 4-pin – open end

7
IP 67 | EtherCAT

ZK1090-3191-xxxx

RJ 45 plug, straight, 4-pin – M8 plug, straight, 4-pin

8
IP 67 | EtherCAT

ZB9010

Industrial Ethernet/EtherCAT cable, fi xed installation, CAT 5e, 4 wires, SF/UTP,

ZB9020

Industrial Ethernet/EtherCAT cable, drag chain suitable, CAT 5e, 4 wires, SF/UTP

9
IP 67 | EtherCAT

ZS1090-1006

M8 plug, with shield, for field assembly

10
IP 67 | EtherCAT

ZB9030

EtherCAT/Ethernet cable, PVC, with shield

ZB9031

EtherCAT/Ethernet cable, PUR, drag chain suitable, with shield

ZB9032

EtherCAT/Ethernet cable, PUR, drag chain suitable, Highflex

11
IP 67 | Sensor

ZK2000-2100-xxxx

M8 plug, straight, 3-pin – open end

12
IP 67 | Sensor

ZK2000-6100-xxxx

M12 plug, straight, 4-pin – open end

13
IP 67 | Sensor

ZK2000-2122-xxxx

M8 plug, straight, 3-pin – M8 socket, straigth, 3-pin

14
IP 67 | Sensor

ZK2000-2162-xxxx

M8 plug, straight, 3-pin – M12 socket, straight, 4-pin

15
IP 67 | Sensor

ZK2000-6162-xxxx

M12 plug, straight, 4-pin – M12 socket, straight, 4-pin

16
IP 67 | Sensor

ZK2000-6500-xxxx

M12 plug, 4-pin – 2 x open end

17
IP 67 | Sensor

ZK2000-6522-xxxx

M12 plug, 4-pin – 2 x M8 socket, straight, 3-pin

18
IP 67 | Sensor

ZK2000-6300-xxxx

M12, plug, angled, 4-pin – open end

19
IP 67 | Power

ZK2020-3200-xxxx

M8 socket, straight, 4-pin – open end

20
IP 67 | Power

ZK2020-3132-xxxx

M8 plug, straight, 4-pin – M8 socket, straight, 4-pin

21
IP 67 | Power

ZS2000-2331

M8 plug, angled, 4-pin – open end

22
Accessories

ZS5300-0001

mounting plate for 15 Extension Box or EtherCAT Box modules, V2A, 500 mm

23
Accessories

ZS5000-0020

plugs M12, IP 67 (50 pieces)

24
IP 67 | Power

ZK2030-1xxx-xxxx

7/8“-socket, angled, 5-pin

Ordering information   Pict.
ZK1090-9191-xxxx RJ45 Industrial Ethernet/EtherCAT patch cable
1
ZS1090-0005 Ethernet/EtherCAT RJ 45 connector, 8-pin, IP 20, for field assembly
2
ZK1090-6292-0000 M12 flange, straight, d-coded, 4-pin – RJ 45 plug, straight
3
ZK1090-3161-xxxx M8 plug, straight, 4-pin – M12 plug, straight, 4-pin
4
ZK1090-3131-xxxx M8 plug, straight, 4-pin – M8 plug, straight, 4-pin, Highflex
5
ZK1090-3100-xxxx M8 plug, straight, 4-pin – open end
6
ZK1090-3191-xxxx RJ 45 plug, straight, 4-pin – M8 plug, straight, 4-pin
7
ZB90xx Ethernet/EtherCAT cable
8
ZS1090-1006 M8 plug, with shield, for field assembly
9
ZB90xx Ethernet/EtherCAT cable
10
ZK2000-2100-xxxx M8 plug, straight, 3-pin – open end
11
ZK2000-6100-xxxx M12 plug, straight, 4-pin – open end
12
ZK2000-2122-xxxx M8 plug, straight, 3-pin – M8 socket, straigth, 3-pin
13
ZK2000-2162-xxxx M8 plug, straight, 3-pin – M12 socket, straight, 4-pin
14
ZK2000-6162-xxxx M12 plug, straight, 4-pin – M12 socket, straight, 4-pin
15
ZK2000-6500-xxxx M12 plug, 4-pin – 2 x open end
16
ZK2000-6522-xxxx M12 plug, 4-pin – 2 x M8 socket, straight, 3-pin
17
ZK2000-6300-xxxx M12, plug, angled, 4-pin – open end
18
ZK2020-3200-xxxx M8 socket, straight, 4-pin – open end
19
ZK2020-3132-xxxx M8 plug, straight, 4-pin – M8 socket, straight, 4-pin
20
ZK2020-3300-xxxx M8 plug, angled, 4-pin – open end
21
ZS5300-0001 mounting plate for 15 Extension Box or EtherCAT Box modules, V2A, 500 mm
22
ZS5000-0020 plugs M12, IP 67 (50 pieces)
23
ZK203x-1400-xxxx 7/8“-socket, angled, 5-pin – open end
24