







The IE202x digital output modules connect the binary control signals from the automation unit on to the actuators at the process level. The eight outputs handle load currents of up to 2 A each, although the total current is limited to 4 A. This makes these modules particularly suitable for applications in which not all of the outputs are active at the same time, or in which not all of the actuators draw 2 A signal current.
The signal state is indicated by means of light emitting diodes. The signals are optionally connected via 8 mm snap type (IE2020), M8 (IE2021) or M12 (IE2022) screw type connectors. The outputs are short-circuit-proof and protected against inverse connection.
| Technical data | IE2020 | IE2021 | IE2022 |
|---|---|---|---|
| Number of outputs | 8 | ||
| Output connections | 8 mm, snap type | M8, screw type | M12, screw type |
| Load type | ohmic, inductive, lamp load | ||
| Nominal output voltage | 24 V DC (-15 %/+20 %) | ||
| Max. output current | 2 A each channel, individually short-circuit safe, total current max. 4 A | ||
| Short circuit current | max. 4 A | ||
| Auxiliary power current | typ. 30 mA per channel | ||
| Current consumption from US (without sensor current) | 25 mA | ||
| Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin | ||
| Bit width in the process image | 8 outputs | ||
| Electrical isolation | channels/control voltage: no, between the channels: no, control voltage/fieldbus: yes, via IP-Link | ||
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | ||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 | ||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | ||
| Protect. class/installation pos. | IP 65/66/67 (conforms to EN 60529)/variable | ||
| Approvals | CE, UL | ||
![]() |
![]() |
![]() |
![]() |