







The Lightbus system is a fast and secure serial fieldbus system. Immunity to electromagnetic influences, total electrical isolation of the connected modules from one another and high transmission speed even over large distances are the critical advantages of fibre optic technology. Combined with an optimised and compact telegram structure, the Lightbus achieves a very high transmission rate of 2.5 Mbaud. The Lightbus has a ring structure; up to 254 stations can be operated in one ring. Economical and easily handled standard fibre optic technology is used for the data transfer.
Configuration
The modules are automatically addressed by the master in the order they are connected. During start-up, the system will check the cable attenuation and compare the number of projected and actually connected slaves. Special I/O parameters can be set by means of the KS2000 software (serial connection to the configuration interface of the Fieldbus Box).
Diagnostics
The extensive diagnostic functions of the Beckhoff Lightbus devices allow rapid fault localisation. The error telegrams are output in special counters, so that, in case of an interruption of the fibre optic ring, the location can be determined and displayed. Additionally, each slave has various diagnostic options for reporting the current status to the master. The status of the network connection, the device status, the status of the inputs and outputs and of the power supply are displayed by LEDs.
Cables and connectors
The Beckhoff range of ready-assembled cables makes installation a great deal easier. Wiring errors are avoided, and commissioning is more rapidly completed. The range includes fieldbus cables, power supply cables, sensor cables and accessories. The plastic fibre optics are easy to make up. The Lightbus cable is identical to the fibre optic used for the IP-Link connection.
Compact Box
Compact Box modules for Lightbus are available for all relevant industrial signals. In addition to digital and analog input and output modules including thermocouple and RTD inputs, there are also incremental encoder interfaces available for displacement and angle measurement in addition to serial interfaces to solve a large number of communication tasks.
Coupler Box
The Lightbus Coupler Box gathers the I/O data from the Extension Box modules over the interference-free IP-Link fibre optic cable. It detects the connected modules and automatically allocates the input and output data to the process image. Both data consistency and a clear separation of input and output data are ensured. The Coupler Box has four digital inputs and four digital outputs. Other kinds of signals are available in the Extension Box.
| System data | Lightbus | IPxxxx-B200, IL230x-B200 | |
|---|---|---|
| Number of I/O stations | 254 | |
| Number of I/O points | 16,192 | |
| Data transfer medium | fibre optic conductor: APF (plastic) fibre (1,000 µm) | |
| Distance between stations | 45 m | |
| Data transfer time | 0.26 ms in the case of 10 modules for 32 bit input and output each (without IP-Link) | |
![]() |
![]() |
![]() |
| Technical data | IPxxxx-B200 | IL230x-B200 |
|---|---|---|
| Extension modules | – | max. 120 with max. 512 byte input and 512 byte output data |
| Digital peripheral signals | according to I/O type | max. 960 inputs and 960 outputs |
| Analog peripheral signals | according to I/O type | max. 124 inputs and 124 outputs |
| Configuration possibility | via KS2000 or the controller | |
| Data transfer rates | 2.5 Mbaud | |
| Bus interface | 2 x fibre optic socket for plug ZS1020-0010 | |
| Power supply | control voltage: 24 V DC (-15 %/+20 %); load voltage: according to I/O type | |
| Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin | |
| Auxiliary power current | according to I/O type | |
| Electrical isolation | control voltage/fieldbus: yes, control voltage/inputs or outputs: according to I/O type | |
| Weight | approx. 250 g | |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protect. class/installation pos. | IP 65/66/67 (conforms to EN 60529)/variable | |
| Approvals | CE, UL | |
![]() |
![]() |
![]() |
| Accessories | |
|---|---|
| KS2000 | configuration software for extended parameterisation |
| Cordsets | cordsets and connectors |
![]() |
![]() |
| System |
|
|---|---|
| Lightbus | For further Lightbus products please see the system overview. |
![]() |
![]() |
The Compact Box modules for Lightbus offer a wide range of I/O functionality. All relevant industrial signals are supported. The digital inputs and outputs can be connected either with snap type 8 mm diameter plugs, screw type M8 or M12 connectors. For analog signals the M12 version is used.
| IPxxxx-B200 | Compact Box for Lightbus systems | Plug |
|---|---|---|
| Digital input | ||
| IP1000-B200 | Compact Box, 8 digital inputs 24 V DC, 3.0 ms filter | 8 mm |
| IP1001-B200 | Compact Box, 8 digital inputs 24 V DC, 3.0 ms filter | M8 |
| IP1002-B200 | Compact Box, 8 digital inputs 24 V DC, 3.0 ms filter | M12 |
| IP1010-B200 | Compact Box, 8 digital inputs 24 V DC, 0.2 ms filter | 8 mm |
| IP1011-B200 | Compact Box, 8 digital inputs 24 V DC, 0.2 ms filter | M8 |
| IP1012-B200 | Compact Box, 8 digital inputs 24 V DC, 0.2 ms filter | M12 |
| IP1502-B200 | Compact Box, 2 up/down counter, 24 V DC, 100 kHz | M12 |
| Digital output | ||
| IP2000-B200 | Compact Box, 8 digital outputs 24 V DC, IMAX = 0.5 A | 8 mm |
| IP2001-B200 | Compact Box, 8 digital outputs 24 V DC, IMAX = 0.5 A | M8 |
| IP2002-B200 | Compact Box, 8 digital outputs 24 V DC, IMAX = 0.5 A | M12 |
| IP2020-B200 | Compact Box, 8 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | 8 mm |
| IP2021-B200 | Compact Box, 8 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | M8 |
| IP2022-B200 | Compact Box, 8 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | M12 |
| IP2040-B200 | Compact Box, 8 digital outputs 24 V DC, IMAX = 2 A (∑ 12 A) | 8 mm |
| IP2041-B200 | Compact Box, 8 digital outputs 24 V DC, IMAX = 2 A (∑ 12 A) | M8 |
| IP2042-B200 | Compact Box, 8 digital outputs 24 V DC, IMAX = 2 A (∑ 12 A) | M12 |
| IP2512-B200 | Compact Box, 2 digital pulse width outputs 24 V DC, IMAX = 2.5 A | M12 |
| Digital combi | ||
| IP2300-B200 | Compact Box, 4 digital inputs 24 V DC, 3 ms filter, 4 digital outputs 24 V DC, IMAX = 0.5 A | 8 mm |
| IP2301-B200 | Compact Box, 4 digital inputs 24 V DC, 3 ms filter, 4 digital outputs 24 V DC, IMAX = 0.5 A | M8 |
| IP2302-B200 | Compact Box, 4 digital inputs 24 V DC, 3 ms filter, 4 digital outputs 24 V DC, IMAX = 0.5 A | M12 |
| IP2310-B200 | Compact Box, 4 digital inputs 24 V DC, 0.2 ms filter, 4 digital outputs 24 V DC, IMAX = 0.5 A | 8 mm |
| IP2311-B200 | Compact Box, 4 digital inputs 24 V DC, 0.2 ms filter, 4 digital outputs 24 V DC, IMAX = 0.5 A | M8 |
| IP2312-B200 | Compact Box, 4 digital inputs 24 V DC, 0.2 ms filter, 4 digital outputs 24 V DC, IMAX = 0.5 A | M12 |
| IP2320-B200 | Compact Box, 4 digital inputs 24 V DC, 3 ms filter, 4 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | 8 mm |
| IP2321-B200 | Compact Box, 4 digital inputs 24 V DC, 3 ms filter, 4 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | M8 |
| IP2322-B200 | Compact Box, 4 digital inputs 24 V DC, 3 ms filter, 4 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | M12 |
| IP2330-B200 | Compact Box, 4 digital inputs 24 V DC, 0.2 ms filter, 4 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | 8 mm |
| IP2331-B200 | Compact Box, 4 digital inputs 24 V DC, 0.2 ms filter, 4 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | M8 |
| IP2332-B200 | Compact Box, 4 digital inputs 24 V DC, 0.2 ms filter, 4 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | M12 |
| IP2400-B200 | Compact Box, 16 digital combination inputs/outputs 24 V DC, 3 ms filter, IMAX = 0.5 A | 8 mm |
| IP2401-B200 | Compact Box, 16 digital combination inputs/outputs 24 V DC, 3 ms filter, IMAX = 0.5 A | M8 |
| Analog input | ||
| IP3102-B200 | Compact Box, 4 differential analog inputs ±10 V, 16 bit | M12 |
| IP3112-B200 | Compact Box, 4 differential analog inputs 0/4…20 mA, 16 bit | M12 |
| IP3202-B200 | Compact Box, 4 analog inputs for resistance thermometer (RTD), PT100…1000, Ni100, 16 bit | M12 |
| IP3312-B200 | Compact Box, 4 analog inputs for thermocouple, types J, K, L, B, E, N, R, S, T, U, 16 bit | M12 |
| Analog output | ||
| IP4112-B200 | Compact Box, 4 analog outputs 0/4…20 mA, 16 bit | M12 |
| IP4132-B200 | Compact Box, 4 analog outputs ±10 V, 16 bit | M12 |
| Special functions | ||
| IP5009-B200 | Compact Box, 1 SSI encoder interface | M23 |
| IP5109-B200 | Compact Box, 1 incremental encoder interface with complementary inputs, 1 MHz | M23 |
| IP5209-B200 | Compact Box, 1 SinCos encoder interface, 1 VSS | M23 |
| IP6002-B200 | Compact Box, 1 serial interface RS232C | M12 |
| IP6012-B200 | Compact Box, 1 serial interface, 0…20 mA (TTY) | M12 |
| IP6022-B200 | Compact Box, 1 serial interface, RS422, RS485 | M12 | ![]() |
![]() |
![]() |
The Coupler Box for Lightbus has four digital inputs and four digital outputs, optionally with snap type 8 mm diameter connectors, screw type M8 or M12 connectors. Up to 120 Extension Box modules can be connected via the IP-Link communication facility.
| IL230x-B200 | Coupler Box for Lightbus systems | Plug |
|---|---|---|
| Digital combi | ||
| IL2300-B200 | Coupler Box, 4 digital inputs 24 V, 3 ms filter, 4 digital outputs 24 V, 0.5 A | 8 mm |
| IL2301-B200 | Coupler Box, 4 digital inputs 24 V, 3 ms filter, 4 digital outputs 24 V, 0.5 A | M8 |
| IL2302-B200 | Coupler Box, 4 digital inputs 24 V, 3 ms filter, 4 digital outputs 24 V, 0.5 A | M12 | ![]() |
![]() |
![]() |
