









PROFIBUS is a fast, open bus system widely used in automation technology. It is internationally standardised (IEC 61158 and EN50170) and divided into three versions:
The PROFIBUS devices in the Fieldbus Box series support PROFIBUS DP. Central control devices (such as IPCs or programmable logic controllers) communicate here over a fast serial connection with distributed input and output devices. Data is mainly exchanged cyclically, although acyclic services (DP V1) are also available for parameterisation and diagnosis.
The high speed of PROFIBUS DP is most impressive: With a transmission rate of 12 Mbaud, less than 2 ms are needed to exchange 512 bits of input and 512 bits of output data with 32 bus devices. This satisfies the requirement for a short system reaction time.
The Beckhoff PROFIBUS devices have a powerful implementation of the protocol and are certified by PNO, the PROFIBUS user organisation.
The fieldbus modules for PROFIBUS DP are available as standard variant (B/C310) or optionally with integrated tee-connector (B/C318). This makes the fieldbus wiring much easier. The tee-connector that used to be necessary is replaced by a second M12-type fieldbus input/output. This makes the cabling more compact. Straight or angled versions of pre-assembled plugs or field-assembled plugs can be used.
Configuration
The node address is set in the range from 1 to 99 using two decimally coded rotary switches. The transmission rate is recognised automatically by the PROFIBUS box (auto baud rate). Device database files (*.gse) for PROFIBUS configuration tools are available for download from the Beckhoff internet site www.beckhoff.com and on the Beckhoff product CDs. Special I/O parameters can be set by means of the KS2000 software or via acyclic DP V1 services.
Diagnostics
The extensive diagnostic functions of the Beckhoff PROFIBUS devices allow rapid fault localisation. The diagnostic messages are transmitted over the bus and collated by the master. The status of the network connection, the device status, the I/O status and the status of the power supply are displayed by LEDs.
Compact Box
Compact Box modules for PROFIBUS DP are available for all relevant industrial signals. In addition to digital and analog input and output modules including thermocouple and RTD inputs, there are also incremental encoder interfaces available for displacement and angle measurement in addition to serial interfaces to solve a large number of communication tasks.
Coupler Box
The PROFIBUS Coupler Box gathers the I/O data from the Extension Box modules over the interference-free IP-Link fibre optic cable. It detects the connected modules and automatically allocates the input and output data to the process image. Both data consistency and a clear separation of input and output data are ensured. The Coupler Box has four digital inputs and four digital outputs. Other kinds of signals are available in the Extension Box.
PLC Box
The PLC Box is an intelligent PROFIBUS node that can perform decentralised processing of I/O data and execute control tasks independently of the function of the PROFIBUS network. The PLC Box, like the Coupler Box, has four digital inputs and four digital outputs. Up to 120 further Extension Box modules can be connected via IP-Link. The I/O data can be made available either to the local PLC program or to the supervising controller. The PLC Box is programmed using TwinCAT over the PROFIBUS or through the configuration interface.
| System data | PROFIBUS DP | IPxxxx-B31x, IL230x-B31x, IL230x-C31x | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| Number of I/O stations | 100 with repeater | ||||||||
| Number of I/O points | approx. 6,000, depending on the master | ||||||||
| Data transfer medium | shielded copper cable, 2 x 0.25 mm² | ||||||||
| Distance between stations |
|
||||||||
| Data transfer rates |
|
||||||||
| Data transfer time | approx. 0.5 ms with 10 stations each with 32 bit input and output | ||||||||
| Technical data | IPxxxx-B310 | IPxxxx-B318 | IL230x-B310, -C310 | IL230x-B318, -C318 |
|---|---|---|---|---|
| Extension modules | – | – | max. 120 with max. 128 byte input and 128 byte output data | max. 120 with max. 128 byte input and 128 byte output data |
| Digital peripheral signals | according to I/O type | according to I/O type | max. 960 inputs and 960 outputs | max. 960 inputs and 960 outputs |
| Analog peripheral signals | according to I/O type | according to I/O type | max. 60 inputs and 60 outputs | max. 60 inputs and 60 outputs |
| Configuration possibility | via KS2000 or the controller, DP-V1 extensions are supported | |||
| Data transfer rates | automatic detection up to 12 Mbaud | |||
| Bus connection (reverse keyed) | 1 x M12 socket, 5-pin | 1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated) | 1 x M12 socket, 5-pin | 1 x M12 socket, 5-pin, 1 x M12 plug, 5-pin (tee-connector integrated) |
| Power supply | control voltage: 24 V DC (-15 %/+20 %); load voltage: according to I/O type | |||
| Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin | |||
| Box supply current | 85 mA + current consumption of sensors, max. 0.5 A | |||
| Auxiliary power current | according to I/O type | |||
| Electrical isolation | control voltage/fieldbus: no, control voltage/inputs or outputs: according to I/O type | |||
| Weight | approx. 210 g | approx. 250 g | approx. 210 g | approx. 250 g |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |||
| Protect. class/installation pos. | IP 65/66/67 (conforms to EN 60529)/variable | |||
| Accessories | |
|---|---|
| KS2000 | configuration software for extended parameterisation |
| TwinCAT PLC | programming system conforms to IEC 61131-3 |
| Cordsets | cordsets and connectors |
The Compact Box modules for PROFIBUS DP offer a wide range of I/O functionalities. All relevant industrial signals are supported. The digital inputs and outputs can be connected either with snap type 8 mm diameter plugs, screw type M8 or M12 connectors. For analog signals the M12 version is used.
| IPxxxx-B310|B318 | Compact Box for PROFIBUS DP systems (12 Mbaud) | Plug |
|---|---|---|
| Digital input | ||
| IP1000-B310|B318 | Compact Box, 8 digital inputs 24 V DC, 3.0 ms filter | 8 mm |
| IP1001-B310|B318 | Compact Box, 8 digital inputs 24 V DC, 3.0 ms filter | M8 |
| IP1002-B310|B318 | Compact Box, 8 digital inputs 24 V DC, 3.0 ms filter | M12 |
| IP1010-B310|B318 | Compact Box, 8 digital inputs 24 V DC, 0.2 ms filter | 8 mm |
| IP1011-B310|B318 | Compact Box, 8 digital inputs 24 V DC, 0.2 ms filter | M8 |
| IP1012-B310|B318 | Compact Box, 8 digital inputs 24 V DC, 0.2 ms filter | M12 |
| IP1502-B310|B318 | Compact Box, 2 up/down counter, 24 V DC, 100 kHz | M12 |
| Digital output | ||
| IP2000-B310|B318 | Compact Box, 8 digital outputs 24 V DC, IMAX = 0.5 A | 8 mm |
| IP2001-B310|B318 | Compact Box, 8 digital outputs 24 V DC, IMAX = 0.5 A | M8 |
| IP2002-B310|B318 | Compact Box, 8 digital outputs 24 V DC, IMAX = 0.5 A | M12 |
| IP2020-B310|B318 | Compact Box, 8 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | 8 mm |
| IP2021-B310|B318 | Compact Box, 8 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | M8 |
| IP2022-B310|B318 | Compact Box, 8 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | M12 |
| IP2040-B310|B318 | Compact Box, 8 digital outputs 24 V DC, IMAX = 2 A (∑ 12 A) | 8 mm |
| IP2041-B310|B318 | Compact Box, 8 digital outputs 24 V DC, IMAX = 2 A (∑ 12 A) | M8 |
| IP2042-B310|B318 | Compact Box, 8 digital outputs 24 V DC, IMAX = 2 A (∑ 12 A) | M12 |
| IP2512-B310|B318 | Compact Box, 2 digital pulse width outputs 24 V DC, IMAX = 2.5 A | M12 |
| Digital combi | ||
| IP2300-B310|B318 | Compact Box, 4 digital inputs 24 V DC, 3 ms filter, 4 digital outputs 24 V DC, IMAX = 0.5 A | 8 mm |
| IP2301-B310|B318 | Compact Box, 4 digital inputs 24 V DC, 3 ms filter, 4 digital outputs 24 V DC, IMAX = 0.5 A | M8 |
| IP2302-B310|B318 | Compact Box, 4 digital inputs 24 V DC, 3 ms filter, 4 digital outputs 24 V DC, IMAX = 0.5 A | M12 |
| IP2310-B310|B318 | Compact Box, 4 digital inputs 24 V DC, 0.2 ms filter, 4 digital outputs 24 V DC, IMAX = 0.5 A | 8 mm |
| IP2311-B310|B318 | Compact Box, 4 digital inputs 24 V DC, 0.2 ms filter, 4 digital outputs 24 V DC, IMAX = 0.5 A | M8 |
| IP2312-B310|B318 | Compact Box, 4 digital inputs 24 V DC, 0.2 ms filter, 4 digital outputs 24 V DC, IMAX = 0.5 A | M12 |
| IP2320-B310|B318 | Compact Box, 4 digital inputs 24 V DC, 3 ms filter, 4 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | 8 mm |
| IP2321-B310|B318 | Compact Box, 4 digital inputs 24 V DC, 3 ms filter, 4 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | M8 |
| IP2322-B310|B318 | Compact Box, 4 digital inputs 24 V DC, 3 ms filter, 4 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | M12 |
| IP2330-B310|B318 | Compact Box, 4 digital inputs 24 V DC, 0.2 ms filter, 4 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | 8 mm |
| IP2331-B310|B318 | Compact Box, 4 digital inputs 24 V DC, 0.2 ms filter, 4 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | M8 |
| IP2332-B310|B318 | Compact Box, 4 digital inputs 24 V DC, 0.2 ms filter, 4 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | M12 |
| IP2400-B310|B318 | Compact Box, 16 digital combination inputs/outputs 24 V DC, 3 ms filter, IMAX = 0.5 A | 8 mm |
| IP2401-B310|B318 | Compact Box, 16 digital combination inputs/outputs 24 V DC, 3 ms filter, IMAX = 0.5 A | M8 |
| Analog input | ||
| IP3102-B310|B318 | Compact Box, 4 differential analog inputs ±10 V, 16 bit | M12 |
| IP3112-B310|B318 | Compact Box, 4 differential analog inputs 0/4…20 mA, 16 bit | M12 |
| IP3202-B310|B318 | Compact Box, 4 analog inputs for resistance thermometer (RTD), PT100…1000, Ni100, 16 bit | M12 |
| IP3312-B310|B318 | Compact Box, 4 analog inputs for thermocouple, types J, K, L, B, E, N, R, S, T, U, 16 bit | M12 |
| Analog output | ||
| IP4112-B310|B318 | Compact Box, 4 analog outputs 0/4…20 mA, 16 bit | M12 |
| IP4132-B310|B318 | Compact Box, 4 analog outputs ±10 V, 16 bit | M12 |
| Special functions | ||
| IP5009-B310|B318 | Compact Box, 1 SSI encoder interface | M23 |
| IP5109-B310|B318 | Compact Box, 1 incremental encoder interface with complementary inputs, 1 MHz | M23 |
| IP5209-B310|B318 | Compact Box, 1 SinCos encoder interface | M23 |
| IP6002-B310|B318 | Compact Box, 1 serial interface RS232C | M12 |
| IP6012-B310|B318 | Compact Box, 1 serial interface, 0…20 mA (TTY) | M12 |
| IP6022-B310|B318 | Compact Box, 1 serial interface, RS422, RS485 | M12 |
The Coupler Box for PROFIBUS DP has four digital inputs and four digital outputs, optionally with snap type 8 mm diameter connectors, screw type M8 or M12 connectors. Up to 120 Extension Box modules can be connected via the IP-Link communication facility.
| IL230x-B310|B318 | Coupler Box for PROFIBUS DP systems (12 Mbaud) | Plug |
|---|---|---|
| Digital combi | ||
| IL2300-B310|B318 | Coupler Box, 4 digital inputs 24 V, 3 ms filter, 4 digital outputs 24 V, 0.5 A | 8 mm |
| IL2301-B310|B318 | Coupler Box, 4 digital inputs 24 V, 3 ms filter, 4 digital outputs 24 V, 0.5 A | M8 |
| IL2302-B310|B318 | Coupler Box, 4 digital inputs 24 V, 3 ms filter, 4 digital outputs 24 V, 0.5 A | M12 |
The PLC Box for PROFIBUS DP, programmable in accordance with IEC 61131-3, has four digital inputs and four digital outputs, optionally with snap type 8 mm diameter connectors, screw type M8 or M12 connectors. Up to 120 Extension Box modules can be connected via the IP-Link communication facility.
| IL230x-C310|C318 | PLC Box with controller IEC 61131-3 for PROFIBUS DP systems (12 Mbaud) | Plug |
|---|---|---|
| Digital combi | ||
| IL2300-C310|C318 | PLC Box, 4 digital inputs 24 V, 3 ms filter, 4 digital outputs 24 V, 0.5 A | 8 mm |
| IL2301-C310|C318 | PLC Box, 4 digital inputs 24 V, 3 ms filter, 4 digital outputs 24 V, 0.5 A | M8 |
| IL2302-C310|C318 | PLC Box, 4 digital inputs 24 V, 3 ms filter, 4 digital outputs 24 V, 0.5 A | M12 |
