







Modbus is an open, serial communications protocol based on the master/slave architecture. Since it is easy to implement on all kinds of serial interfaces, it has gained wide acceptance. The Modbus protocol was originally developed in order to link controllers into a network. However, it has been frequently applied for connecting input/output modules. Because of the low transmission rate, which has a maximum of 38.4 kbaud, Modbus is best employed in applications with less numbers of devices and low demands on response time.
The bus consists of a master station and a number of slave stations. The communication is controlled entirely by the master.
Modbus offers two basic communication mechanisms:
The telegrams allow process data (input/output data) to be written and read, either individually or in groups. The data can be transmitted either in ASCII code or packed into RTU format.
Modbus is used on a variety of transmission media. An implementation based physically on the RS485 bus, with a twisted screened two-wire cable and termination resistors, as in PROFIBUS, is widespread.
Configuration
The node address is set in the range from 1 to 69 using two decimally coded rotary switches. The transmission rate and other system parameters can be set by the address selection switch or by using the KS2000 software tool through the serial configuration interface on the Fieldbus Box.
Diagnostics
The Beckhoff Modbus nodes support the diagnostic functions of the Modbus protocol. The diagnostic messages are transmitted over the bus and collated in the master. The status of the network connection, the device status, the status of the inputs and outputs and of the power supply are displayed by LEDs.
Compact Box
Compact Box modules for Modbus are available for all relevant industrial signals. In addition to digital and analog input and output modules including thermocouple and RTD inputs, there are also incremental encoder interfaces available for displacement and angle measurement in addition to serial interfaces to solve a large number of communication tasks.
Coupler Box
The Modbus Coupler Box gathers the I/O data from the Extension Box modules over the interference-free IP-Link fibre optic cable. It detects the connected modules and automatically allocates the input and output data to the process image. Both data consistency and a clear separation of input and output data are ensured. The Coupler Box has four digital inputs and four digital outputs. Other kinds of signals are available in the Extension Box.
| System data | Modbus | IPxxxx-B730, IL230x-B730 | |
|---|---|---|
| Number of I/O stations | 69 (with repeater) | |
| Number of I/O points | depending on controller | |
| Data transfer medium | screened, twisted copper cable 2 x 0.25 mm² (RS485) | |
| Distance between stations | max. 1,200 m (depending on baud rate) | |
| Data transfer rates | 150…38,400 baud | |
| I/O communication types | read/write access, optionally bit oriented or word oriented | |
| Technical data | IPxxxx-B730 | IL230x-B730 |
|---|---|---|
| Extension modules | – | max. 120 with max. 512 byte input and 512 byte output data |
| Digital peripheral signals | according to I/O type | max. 960 inputs and 960 outputs |
| Analog peripheral signals | according to I/O type | max. 255 inputs and 255 outputs |
| Protocol | RTU/ASCII | |
| Configuration possibility | by means of address selection switch or KS2000 | |
| Data transfer rates | 150, 300, 600, 1,200, 2,400, 4,800, 9,600, 19,200, 38,400 baud | |
| Bus interface | 1 x M12 socket, 5-pin, reverse-keyed | |
| Power supply | control voltage: 24 V DC (-15 %/+20 %); load voltage: according to I/O type | |
| Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin | |
| Box supply current | 45 mA + current consumption of sensors, max. 0.5 A | |
| Auxiliary power current | according to I/O type | |
| Electrical isolation | control voltage/fieldbus: yes, control voltage/inputs or outputs: according to I/O type | |
| Weight | approx. 210 g | |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protect. class/installation pos. | IP 65/66/67 (conforms to EN 60529)/variable | |
| Accessories | |
|---|---|
| KS2000 | configuration software for extended parameterisation |
| Cordsets | cordsets and connectors |
The Compact Box modules for Modbus offer a wide range of I/O functionality. All relevant industrial signals are supported. The digital inputs and outputs can be connected either with snap type 8 mm diameter plugs, screw type M8 connectors, or screw type M12 connectors. For analog signals the M12 version is used.
| IPxxxx-B730 | Compact Box for Modbus systems | Plug |
|---|---|---|
| Digital input | ||
| IP1000-B730 | Compact Box, 8 digital inputs 24 V DC, 3.0 ms filter | 8 mm |
| IP1001-B730 | Compact Box, 8 digital inputs 24 V DC, 3.0 ms filter | M8 |
| IP1002-B730 | Compact Box, 8 digital inputs 24 V DC, 3.0 ms filter | M12 |
| IP1010-B730 | Compact Box, 8 digital inputs 24 V DC, 0.2 ms filter | 8 mm |
| IP1011-B730 | Compact Box, 8 digital inputs 24 V DC, 0.2 ms filter | M8 |
| IP1012-B730 | Compact Box, 8 digital inputs 24 V DC, 0.2 ms filter | M12 |
| IP1502-B730 | Compact Box, up/down counter, 24 V DC, 100 kHz | M12 |
| Digital output | ||
| IP2000-B730 | Compact Box, 8 digital outputs 24 V DC, IMAX = 0.5 A | 8 mm |
| IP2001-B730 | Compact Box, 8 digital outputs 24 V DC, IMAX = 0.5 A | M8 |
| IP2002-B730 | Compact Box, 8 digital outputs 24 V DC, IMAX = 0.5 A | M12 |
| IP2020-B730 | Compact Box, 8 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | 8 mm |
| IP2021-B730 | Compact Box, 8 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | M8 |
| IP2022-B730 | Compact Box, 8 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | M12 |
| IP2040-B730 | Compact Box, 8 digital outputs 24 V DC, IMAX = 2 A (∑ 12 A) | 8 mm |
| IP2041-B730 | Compact Box, 8 digital outputs 24 V DC, IMAX = 2 A (∑ 12 A) | M8 |
| IP2042-B730 | Compact Box, 8 digital outputs 24 V DC, IMAX = 2 A (∑ 12 A) | M12 |
| IP2512-B730 | Compact Box, 2 digital pulse width outputs 24 V DC, IMAX = 2.5 A | M12 |
| Digital combi | ||
| IP2300-B730 | Compact Box, 4 digital inputs 24 V DC, 3 ms filter, 4 digital outputs 24 V DC, IMAX = 0.5 A | 8 mm |
| IP2301-B730 | Compact Box, 4 digital inputs 24 V DC, 3 ms filter, 4 digital outputs 24 V DC, IMAX = 0.5 A | M8 |
| IP2302-B730 | Compact Box, 4 digital inputs 24 V DC, 3 ms filter, 4 digital outputs 24 V DC, IMAX = 0.5 A | M12 |
| IP2310-B730 | Compact Box, 4 digital inputs 24 V DC, 0.2 ms filter, 4 digital outputs 24 V DC, IMAX = 0.5 A | 8 mm |
| IP2311-B730 | Compact Box, 4 digital inputs 24 V DC, 0.2 ms filter, 4 digital outputs 24 V DC, IMAX = 0.5 A | M8 |
| IP2312-B730 | Compact Box, 4 digital inputs 24 V DC, 0.2 ms filter, 4 digital outputs 24 V DC, IMAX = 0.5 A | M12 |
| IP2320-B730 | Compact Box, 4 digital inputs 24 V DC, 3 ms filter, 4 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | 8 mm |
| IP2321-B730 | Compact Box, 4 digital inputs 24 V DC, 3 ms filter, 4 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | M8 |
| IP2322-B730 | Compact Box, 4 digital inputs 24 V DC, 3 ms filter, 4 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | M12 |
| IP2330-B730 | Compact Box, 4 digital inputs 24 V DC, 0.2 ms filter, 4 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | 8 mm |
| IP2331-B730 | Compact Box, 4 digital inputs 24 V DC, 0.2 ms filter, 4 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | M8 |
| IP2332-B730 | Compact Box, 4 digital inputs 24 V DC, 0.2 ms filter, 4 digital outputs 24 V DC, IMAX = 2 A (∑ 4 A) | M12 |
| IP2400-B730 | Compact Box, 16 digital combination inputs/outputs 24 V DC, 3 ms filter, IMAX = 0.5 A | 8 mm |
| IP2401-B730 | Compact Box, 16 digital combination inputs/outputs 24 V DC, 3 ms filter, IMAX = 0.5 A | M8 |
| Analog input | ||
| IP3102-B730 | Compact Box, 4 differential analog inputs ±10 V, 16 bit | M12 |
| IP3112-B730 | Compact Box, 4 differential analog inputs 0/4…20 mA, 16 bit | M12 |
| IP3202-B730 | Compact Box, 4 analog inputs for resistance thermometer (RTD), PT100…1000, Ni100, 16 bit | M12 |
| IP3312-B730 | Compact Box, 4 analog inputs for thermocouple, types J, K, L, B, E, N, R, S, T, U, 16 bit | M12 |
| Analog output | ||
| IP4112-B730 | Compact Box, 4 analog outputs 0/4…20 mA, 16 bit | M12 |
| IP4132-B730 | Compact Box, 4 analog outputs ±10 V, 16 bit | M12 |
| Special functions | ||
| IP5009-B730 | Compact Box, 1 SSI encoder interface | M23 |
| IP5109-B730 | Compact Box, 1 incremental encoder interface with complementary inputs, 1 MHz | M23 |
| IP5209-B730 | Compact Box, 1 SinCos encoder interface | M23 |
| IP6002-B730 | Compact Box, 1 serial interface RS232C | M12 |
| IP6012-B730 | Compact Box, 1 serial interface, 0…20 mA (TTY) | M12 |
| IP6022-B730 | Compact Box, 1 serial interface, RS422, RS485 | M12 |
The Coupler Box for Modbus has four digital inputs and four digital outputs, optionally with snap type 8 mm diameter connectors, screw type M8 or M12 connectors. Up to 120 Extension Box modules can be connected via the IP-Link communication facility.
| IL230x-B730 | Coupler Box for Modbus systems | Plug |
|---|---|---|
| Digital combi | ||
| IL2300-B730 | Coupler Box, 4 digital inputs 24 V, 3 ms filter, 4 digital outputs 24 V, 0.5 A | 8 mm |
| IL2301-B730 | Coupler Box, 4 digital inputs 24 V, 3 ms filter, 4 digital outputs 24 V, 0.5 A | M8 |
| IL2302-B730 | Coupler Box, 4 digital inputs 24 V, 3 ms filter, 4 digital outputs 24 V, 0.5 A | M12 |
