System overview IO-Link

System overview

IO-Link serves to connect sensors and actuators to the control level by means of an inexpensive point-to-point connection. As an open interface, IO-Link can be integrated in all common fieldbus systems.

 
Ordering information  
I/O
EtherCAT Terminals
EL6224 EtherCAT Terminal, IO-Link master, IP 20
EL6224-0090 EtherCAT Terminal, IO-Link master, TwinSAFE SC
EtherCAT Box
EP6224 EtherCAT Box, industrial housing, 4-channel IO-Link master, IP 67
EP6224-0042 EtherCAT Box, industrial housing, 4-channel IO-Link master, Class A, EtherCAT M12
EP6228 EtherCAT Box, industrial housing, 8-channel IO-Link master, IP 67
EP6228-0042 EtherCAT Box, industrial housing, 8-channel IO-Link master, Class A, 8 x digital input, EtherCAT M12
EP6228-3132 EtherCAT Box, industrial housing, 8-channel IO-Link master, 4 x Class A, 4 x Class B, integrated diagnostics of supply voltage
EP6228-3142 EtherCAT Box, industrial housing, 8-channel IO-Link master, 4 x Class A, 4 x Class B, integrated diagnostics of supply voltage, EtherCAT M12
EPP6228 EtherCAT P Box, industrial housing, 8-channel IO-Link master, IP 67
EtherCAT Plug-in modules
EJ6224 EtherCAT plug-in module, IO-Link master, IP 20
EJ6224-0090 EtherCAT plug-in module, IO-Link master, TwinSAFE SC
Bus Terminals
KL6224 Bus Terminal, IO-Link master, IP 20
IO-Link box
EPIxxxx (industrial housing)
EPI1008 8 digital inputs, 24 V DC, filter 3.0 ms, industrial housing
EPI1809 16 digital inputs, 24 V DC, filter 3.0 ms, industrial housing
EPI2008 8 digital outputs 24 V DC, IMAX = 0.5 A, industrial housing
EPI2809 16 digital outputs, 24 V DC, Imax = 0.5 A (∑ 4 A), industrial housing
EPI2338 8 digital inputs 24 V DC, 3.0 ms, or output 24 V DC, IMAX = 0.5 A, industrial housing
EPI2339 16 digital inputs 24 V DC, 3.0 ms, or output 24 V DC, Imax = 0.5 A (∑ 4 A), industrial housing
EPI3174 4 analog differential inputs -10…+10 V or 0/4…20 mA, parameterisable, 16 bit, industrial housing
EPI4374 2 analog inputs -10…+10 V or 0/4…20 mA,
2 analog outputs -10…+10 V or 0/4…20 mA, parameterisable, 16 bit, industrial housing
ERIxxxx (zinc die-cast housing)
ERI1008 8 digital inputs, 24 V DC, filter 3.0 ms, zinc die-cast housing
ERI1809 16 digital inputs, 24 V DC, filter 3.0 ms, zinc die-cast housing
ERI2008 8 digital outputs 24 V DC, Imax = 0.5 A, zinc die-cast housing
ERI2809 16 digital outputs, 24 V DC, Imax = 0.5 A (∑ 4 A), zinc die-cast housing
ERI2338 8 digital inputs 24 V DC, 3.0 ms, or output 24 V DC, Imax = 0.5 A, zinc die-cast housing
ERI2339 16 digital inputs 24 V DC, 3.0 ms, or output 24 V DC, Imax = 0.5 A (∑ 4 A), zinc die-cast housing
ERI3174 4 analog differential inputs -10…+10 V or 0/4…20 mA, parameterisable, 16 bit, zinc die-cast housing
ERI4374 2 analog inputs -10…+10 V or 0/4…20 mA, 2 analog outputs -10…+10 V or 0/4…20 mA, parameterisable, 16 bit, zinc die-cast housing