7/8" | Power cables
 

7/8" | Power cable

For flexible applications 1.5 mm²

Ordering information Cable type/specification
ZB9050-0007 Power cable, PUR, 4 x 0.34 mm², drag chain suitable
Ordering information Cable, pre-assembled with straight socket Pict.
ZK2030-1112-0xxx 7/8“, plug, straight, male, 5-pin – 7/8“, socket, straight, female, 5-pin
A
ZK2030-1200-0xxx 7/8“, socket, straight, female, 5-pin – open end
B
A
ZK2030-1112-0xxx
B
ZK2030-1200-0xxx
 
Ordering information Cable, pre-assembled with angled socket Pict.
ZK2030-1114-0xxx 7/8“, plug, straight, male, 5-pin – 7/8“, socket, angled, female, 5-pin
C
ZK2030-1314-0xxx 7/8“, plug, angled, male, 5-pin – 7/8“, socket, angled, female, 5-pin
D
ZK2030-1400-0xxx 7/8“, socket, angled, female, 5-pin – open end
E
C
ZK2030-1114-0xxx
D
ZK2030-1314-0xxx
E
ZK2030-1400-0xxx
 

For flexible applications 2.5 mm²

Ordering information Cable type/specification
ZK2031-xxxx-0xxx TPE-U (PUR), flex, 5-wire, 5 x 2.5 mm², 5Li 9Y11Y, drag-chain suitable, black
Ordering information Cable, pre-assembled with straight socket Pict.
ZK2031-1200-0xxx 7/8“, socket, straight, female, 5-pin – open end
A
A
ZK2031-1200-0xxx
 
Ordering information Cable, pre-assembled with angled socket Pict.
ZK2031-1400-0xxx 7/8“, socket, angled, female, 5-pin – open end
B
B
ZK2031-1400-0xxx