Overview
  Product Information
  Documentation (PDF)
  Industrial PC
  Publication
 

PC-Control (PDF): The CX series grows into an even bigger family

 

PC-Control (PDF): Windows Embedded CE 6.0

  Press Release
  Contact
 

CX9000/9010 | Modular Industrial PC for the DIN rail  

With the CX9000 and CX9010 Embedded PCs Beckhoff presents a further extension of the CX Embedded controller family. The CX90xx devices offer a compact and high-performance yet cost-effective PLC and Motion Control system for DIN rail installation. Within the Beckhoff control world, they are positioned between the BX Bus Terminal Controller series BX and the Embedded PC CX1010.

 

 
CX9010 CX9010: With the CX9010 Beckhoff presents a further extension of the Embedded controller family. The CX9010 is an Ethernet controller with Intel® IXP420 CPU with XScale® technology and 533 MHz clock frequency.
CX9000 CX9000: The CX9000 is a compact, DIN rail-mountable Ethernet controller with Intel® IXP420 CPU with XScale® technology and 266 MHz clock frequency.
Product overview: The CX device series combines the worlds of Industrial PC and hardware PLC. The modular control system can be configured to match the task in hand and can be installed in the control cabinet or the terminal box.

          Next
Top Back © Beckhoff Automation 2008 - Terms of Use