Download Video: MP4, WebM, Ogg

BC9191 | Building Automation Room Controller

The BC9191 Room Controller bundles the standard functions for the individual room control in a compact design. In addition to integrated I/O signals and a sub-bus connection for room control units, the BC9191 has a K-bus interface and thus enables modular extension using Beckhoff Bus Terminals. As a freely programmable Ethernet controller the BC9191 can also be used as local intelligence and thus offers the user the greatest possible flexibility in the construction of system-spanning, energy-efficient room automation.

Products

BC9191

BC9191: Building Automation Room Controller with 48 KB program memory and EnOcean sub-bus for the connection of the KL6583 (EnOcean transmitter and receiver)

BC9191-0100

BC9191-0100: Building Automation Room Controller with 128 KB program memory and Modbus RTU interface