CP6608
  Download Video (wmv)
  Product Information
  Documentation (PDF)
  Control Panel
  Publication
  PC-Control (PDF): CP6608 expands “Economy” Control Panel series
  Press release
  Contact
 

CP6608 | The compact operating panel with integrated PC Control

With the new CP6608 Ethernet Control Panel, Beckhoff has expanded the "Economy" series with a 5.7-inch display version. The panel features an integrated PC with Intel® IXP420 processor and several interfaces, making it ideal for industrial applications as well as building automation.

 

 
CP66xx  Technical Data: Based on the existing Ethernet Control Panels, the CP66xx series panels are equipped with a 266 MHz Intel® IXP420 processor with XScale® technology.
CP66xx  CP66xx | “Economy” built-in Control Panel with Ethernet interface: The CP66xx Control Panels are equipped with a 266 MHz Intel® IXP420 processor with XScale® technology.
The Control Panel toolkit  The Control Panel toolkit: The CP6xxx built-in Control Panels are designed for control cabinet installation. Only 4 mm of the front are visible in front of the control cabinet wall. Installation via pull-out clamping levers makes the process very simple.

           
Top Back © Beckhoff Automation 2008 - Terms of Use