Cut Costs Using Comprehensive Energy Data Management.

Universal and fully transparent: monitoring, measurement and analysis

For the support of cost-optimising energy management systems, Beckhoff PC-based control offers the possibility to monitor, measure and analyse energy data via a monitoring system that is completely integrated into the standard controller.

Specific I/O components allow the highly precise and transparent acquisition of the entire energy data of a company – from the administration through to every actuator in every single production facility. The data are processed and analysed by the TwinCAT control software. Savings potentials can thus be utilised to the full and the basis for compliance with ISO 50001 can be established.

Matching Beckhoff products

Current EtherCAT Terminals  EL3403 | 3-phase power measurement terminal up to 500 V AC
EL3413 | 3-phase power measurement terminal up to 690 V AC
EL3773 | High-end power analysis for state monitoring of a 3‑phase AC voltage system
Bus Terminals KL3403 | 3-phase power measurement terminal
Heat,
Gas,
Water
EtherCAT Terminals EL1xxx | Digital Input terminals
EL6224 | IO-Link terminal
Bus Terminals KL1xxx | Digital Input terminals
KL6224 | IO-Link terminal
KL6401 | LON Bus Terminal
KL6781 | M-Bus master terminal
Air pressure
consumption

EtherCAT Terminals

EL3xxx | Analog input terminals
EL6224 | IO-Link terminal
EM3701 | 1-channel differential pressure measuring terminal -100…+100 hPa
EM3702 | 2-channel relative pressure measuring terminal 7,500 hPa
EtherCAT Box EP3744-0041 | Differential pressure measurement box, pressure inputs -1…1 bar
EP3744-1041 | Pressure measurement box, pressure inputs 0…7 bar
Bus Terminals KL3xxx | Analog input terminals
KL6224 | IO-Link terminal
KM3701 | 1-channel differential pressure measuring terminal -100…+100 hPa
KM3702 | 2-channel relative pressure measuring terminal 7,500 hPa
KM3712 | 2-channel relative pressure measuring terminal -1,000…+1,000 hPa
Temperature EtherCAT Terminals EL3xxx | Analog input terminals

EtherCAT Box

EP3xxx | Analog input modules

Bus Terminals KL3xxx | Analog input terminals
Condition
Monitoring
EtherCAT Terminals EL3632 | 2-channel analog input terminal (IEPE)
TwinCAT TF3600 | TC3 Condition Monitoring
Connectivity TwinCAT TF6100 | TC3 OPC UA
TF6420 | TC3 Database Server
TF6421 | TC3 XML Server
TF6500 | TC3 IEC 60870-5-10x
Measurement Technology TwinCAT TE1300 | TC3 Scope View Professional
TF3600 | TC3 Condition Monitoring
Communication Fieldbus systems Ethernet
EtherCAT