Download Video: MP4, WebM, Ogg

Control Panels, I/O modules and servomotors in stainless steel design

For applications in the food, beverage and pharmaceutical industries as well as in packaging technology, Beckhoff offers an integral stainless steel control solution in a “Hygienic Design” that meets the strict requirements of hygiene and cleanroom regulations.

The Control Panel series in a high-quality stainless steel design is suitable for use as display and operating device under IP 65 conditions. It is characterised by its gap-free housing design with flush-fitting touch panel. more

Products

Stainless steel panels with mounting arm

Stainless steel panels with mounting arm: The stainless steel Control Panels are available as 12-, 15- or 19-inch touch panels.

Built-in stainless panels

Built-in stainless panels: The built-in panels of the CP62xx, CP66xx and CP69xx series are optionally available with stainless steel front and flush-mounted touch screen.

Stainless steel EtherCAT Box

Stainless steel EtherCAT Box: The stainless steel modules cover the typical range of requirements for the IP 69K I/O signals.

Stainless steel servomotors

Stainless steel servomotors: The AM8800 combines power and feedback system in the standard motor cable.

Stainless steel planetary gear units

Stainless steel planetary gear units: The planetary gears of the AG2800 series supplement the AM8800 servomotors to form a complete drive axis in Hygienic Design.