Accessories
ZS6xxx
 
Accessories radio technology

Accessories radio technology

Omni-directional antenna 4 dBi

ZS6200-0400 | Omni-directional antenna 4 dBi
 
Technical data ZS6200-0400
Frequency range 2,400…2,485 MHz
Gain 4 dBi
3 dB beamwidth, horizontal 360°
3 dB beamwidth, vertical 70°
Termination SMA socket
Dimensions height: 45 mm, diameter: 110 mm
Operating temperature -40…+80 °C
Mounting ceiling clip
Matching cables ZK6000-0102-0020/-0040 (not included in the scope of supply)

Directional antenna 9 dBi

ZS6100-0900 Directional antenna 9 dBi
 
Technical data ZS6100-0900
Frequency range 2,400…2,485 MHz
Gain 9 dBi
3 dB beamwidth, horizontal 65°
3 dB beamwidth, vertical 65°
Termination SMA socket
Dimensions 93 mm x 93 mm 25 mm (H x W x D)
Operating temperature -40…+80 °C
Mounting bracket mounting
Matching cables ZK6000-0102-0020/-0040 (not included in the scope of supply)

Rod antenna 4 dBi

ZS6201-0410 | Rod antenna 4 dBi
 
Technical data ZS6201-0410
Frequency range 2,400…2,485 MHz
Gain 4 dBi
3 dB beamwidth, horizontal 360°
3 dB beamwidth, vertical 70°
Termination reverse SMA socket
Dimensions height: 202 mm, base diameter: 35 mm
Operating temperature -40…+80 °C
Mounting M14 connecting nut
Matching cables 1 m cable (included in the scope of supply)

Rod antenna 5 dBi

ZS6201-0500 | Rod antenna 5 dBi
 
Technical data ZS6201-0500
Frequency range 2,400…2,485 MHz
Gain 5 dBi
3 dB beamwidth, horizontal 360°
3 dB beamwidth, vertical 70°
Termination reverse SMA socket
Dimensions height: 195 mm, base diameter: 12 mm
Operating temperature -40…+80 °C
Mounting direct connection, with angle joint
Matching cables not applicable, direct connection

Antenna cables

Ordering information Description
ZK6000-0102-0020 coaxial cabel, 50 Ω impedance, with attached connectors (SMA plug and reverse SMA socket), black, 200 cm
ZK6000-0102-0040 coaxial cabel, 50 Ω impedance, with attached connectors (SMA plug and reverse SMA socket), black, 400 cm