| Variants | Processor | available |
|---|---|---|
| C6515-0010 | Intel® Core™ Duo (TC3: 70*) or Intel® Core™2 Duo (TC3: 70*) |
yes |
| C6515-0020 | Intel® Core™2 Duo (TC3: 70*) | yes |
| C6515-0030 | Intel® Celeron®, 2 Cores (TC3: 60*) or Intel® Core™2 Duo (TC3: 70*) |
yes |
| C6515-0040 | Intel® Celeron®, 2 Cores (TC3: 50*) or Intel® Core™ i3, 2 Cores (TC3: 60*) or Intel® Core™ i5, 2 Cores (TC3: 70*) or Intel® Core™ i7, 4 Cores (TC3: 80*) |
yes |
*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.
| C6515-0030 |
|
||
|---|---|---|---|
| Housing | built-in Industrial PC with external cooling to be mounted in the back panel of a control housing or in the wall of a control cabinet | ||
| 2 slots for CFast | |||
| CFast card and lithium battery of the system clock easily exchangeable | |||
| passive cooling through heat sink structure outside | |||
| 20 cm free space required around the heat sink of the PC for air circulation | |||
| protection class outside IP 67, inside IP 20 | |||
| operating temperature outside 0…45 °C, inside 0…55 °C | |||
| dimensions (W x H x D) 240 x 230 x 81 mm (9.5" x 9.1" x 3.2") | |||
| Features | processor Intel® Celeron® 1.9 GHz, 2 cores (TC3: 60) | ||
| 3½-inch motherboard for Intel® Celeron® or Core™2 Duo |
|||
| 1 free Mini PCI slot for NOVRAM cards installed ex factory | |||
| 1 GB DDR3 RAM, expandable ex factory to 8 GB | |||
| on-board graphic adapter, Intel® GMA 4500MHD, DVI-I connector | |||
| on-board dual Ethernet adapter with 2 x 10/100/1000BASE-T connector | |||
| on-board SATA RAID 1 controller, Intel® Matrix Storage Technology | |||
| 1 serial port RS232 and 4 USB 2.0 ports | |||
| 24 V DC power supply | |||
| operating system Microsoft Windows CE 6, English, uses one core of the processor |
| Options | C6515-0030 |
|---|---|
| C9900-C538 | processor Intel® Core™2 Duo 2.53 GHz (TC3: 70), instead of Intel® Celeron® 1.9 GHz (TC3: 60) |
| C9900-R241 | memory extension to 2 GB DDR3 RAM, instead of 1 GB |
| C9900-R242 | memory extension to 4 GB DDR3 RAM, instead of 1 GB, requires a 64 bit operating system, otherwise 3 GB are addressable, only |
| C9900-R243 | memory extension to 8 GB DDR3 RAM, instead of 1 GB, requires a 64 bit operating system |
| C9900-B502 | 2 PCIe module slots integrated inside C6515, to plug-in Beckhoff PCIe modules or to lead out interfaces of the motherboard ex factory. The depth of the inner enclosure cover is increased by 26 mm (1“). |
| C9900-Z413 | adapter cable DVI-I to DVI and VGA 15 cm |
| C9900-R230 | memory module NOVRAM for fail-safe storage of process data, 128 kB, Mini PCI plug-in card |
| C9900-R231 | memory module NOVRAM for fail-safe storage of process data, 256 kB, Mini PCI plug-in card |
| C9900-R232 | memory module NOVRAM for fail-safe storage of process data, 512 kB, Mini PCI plug-in card |
| C9900-H546 | 4 GB CFast card, SLC flash, extended temperature range, instead of 2 GB CFast |
| C9900-H547 | 8 GB CFast card, SLC flash, extended temperature range, instead of 2 GB CFast |
| C9900-H548 | 16 GB CFast card, SLC flash, extended temperature range, instead of 2 GB CFast |
| C9900-H549 | 2 GB CFast card, SLC flash, extended temperature range |
| C9900-H550 | 4 GB CFast card, SLC flash, extended temperature range |
| C9900-H551 | 8 GB CFast card, SLC flash, extended temperature range |
| C9900-H552 | 16 GB CFast card, SLC flash, extended temperature range |
| C9900-U209 | uninterruptible power supply UPS, integrated into the 24 V power supply, without battery, occupies one internal serial Interface |
| C9900-U330 | battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50 °C |
| C9900-S701 | TwinCAT PLC run-time for Microsoft Windows CE |
| C9900-S702 | TwinCAT NC PTP run-time for Microsoft Windows CE |
| C9900-S705 | TwinCAT NC I run-time for Microsoft Windows CE |
| C6515-0030 | Options for C6515 with 2 module slots C9900-B502 |
|---|---|
| FC9062 | Gigabit Ethernet PC module for PCs with Beckhoff PCIe module slots, 2-channel, PCI Express x1 bus |
| C9900-E159 | Serial port RS232, optically linked, overload protection, D-sub 9-pin connector. An additional fieldbus card is possible with a PCIe module slot as a connector bracket. |
| C9900-E188 | Serial port RS485, optically linked, overload protection, D-sub 9-pin connector. An additional fieldbus card is possible with a PCIe module slot as a connector bracket. Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on |
| C9900-E189 | Serial port RS422, optically linked, overload protection, D-sub 9-pin connector. An additional fieldbus card is possible with a PCIe module slot as a connector bracket. Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on |
| C9900-E232 | Sound line input and sound line output of the motherboard led out at the connection section of a C5210, C65x5 or CP62xx |
| C9900-E233 | 1 serial port RS232 of the motherboard led out at the connection section of a C5210, C65x5 or CP62xx |
| C9900-E234 | 2 USB ports of the motherboard led out at the connection section of a C5210, C65x5 or CP62xx |
| C9900-E237 | additional DVI-D plug led out on a modul bracket |