C6525-0030
 

C6525-0030 | Fanless built-in Industrial PC

Variants Processor available
C6525-0010 Intel® Core™ Duo (TC3: 70*) or
Intel® Core™2 Duo (TC3: 70*)
yes
C6525-0020 Intel® Core™2 Duo (TC3: 70*) yes
C6525-0030 Intel® Celeron®, 2 Cores (TC3: 60*) or
Intel® Core™2 Duo (TC3: 70*)
yes
C6525-0040 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
yes

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.

C6525-0030
Built-in Industrial PC 
Housing built-in Industrial PC with external cooling to be mounted in the back panel of a control housing or in the wall of a control cabinet
1 slot for 2½-inch hard disk or SSD and 1 slot for CFast
hard disk, SSD, CFast and lithium battery of the system clock easily exchangeable
passive cooling through heat sink structure outside
20 cm free space required around the heat sink of the PC for air circulation
protection class outside IP 67, inside IP 20
operating temperature outside 0…45 °C, inside 0…55 °C
dimensions (W x H x D) 330 x 275 x 82 mm (13" x 10.8" x 3.2")
Features processor Intel® Celeron® 1.9 GHz, 2 cores (TC3: 60)
3½-inch motherboard for Intel® Celeron® or Core™2 Duo
 
1 Mini PCI slot free for cards installed ex factory
1 GB DDR3 RAM, expandable ex factory to 8 GB
on-board graphic adapter, Intel® GMA 4500MHD, DVI-I connector
on-board dual Ethernet adapter with 2 x 10/100/1000BASE-T connector
on-board SATA RAID 1 controller, Intel® Matrix Storage Technology
2 GB CFast card, extended temperature range
1 serial port RS232 and 4 USB 2.0 ports
24 V DC power supply
operating system Microsoft Windows CE 6, English, uses one core of the processor
Options C6525-0030
C9900-C538 processor Intel® Core™2 Duo 2.53 GHz (TC3: 70), instead of Intel® Celeron® 1.9 GHz (TC3: 60)
C9900-R241 memory extension to 2 GB DDR3 RAM, instead of 1 GB
C9900-R242 memory extension to 4 GB DDR3 RAM, instead of 1 GB, requires a 64 bit operating system,
otherwise 3 GB are addressable, only
C9900-R243 memory extension to 8 GB DDR3 RAM, instead of 1 GB, requires a 64 bit operating system
C9900-B503 2 PCIe module slots integrated inside C6525, to plug-in Beckhoff PCIe modules or to lead out interfaces of the motherboard ex factory. The depth of the inner enclosure cover is increased by 27 mm (1.1“).
C9900-B505 2 PCIe plug-in card slots on the passive backplane integrated inside C6525, to plug-in PCIe x1 cards up to 190 mm (6.3“) length. The depth of the inner enclosure cover is increased by 58 mm (2.3“).
C9900-B509 2 PCI plug-in card slots on the passive backplane integrated inside C6525, to plug-in PCI cards
up to 190 mm (6.3“) length, the depth of the inner enclosure cover is increased by 58 mm (2.3“).
C9900-B513 1 PCI and 1 PCIe plug-in card slot on a passive backplane integrated inside C6525, to plug-in one PCI and one PCIe x1 card up to 190 mm (6.3“) length. The depth of the back cover is increased
by 58 mm (2.3“).
C9900-E238 additional DVI-D plug led out on a slot bracket
C9900-E159 Serial port RS232, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card is possible with a PCIe module slot as a connector bracket.
C9900-E188 Serial port RS485, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card is possible with a PCIe module slot as a connector bracket.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on
C9900-E189 Serial port RS422, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card is possible with a PCIe module slot as a connector bracket.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on
C9900-Z411 adapter plug DVI-I to VGA
C9900-Z413 adapter cable DVI-I to DVI and VGA 15 cm
C9900-R230 memory module NOVRAM for fail-safe storage of process data, 128 kB, Mini PCI plug-in card
C9900-R231 memory module NOVRAM for fail-safe storage of process data, 256 kB, Mini PCI plug-in card
C9900-R232 memory module NOVRAM for fail-safe storage of process data, 512 kB, Mini PCI plug-in card
C9900-H167 hard disk, 2½-inch, 80 GB, instead of 2 GB CFast card, requires
Windows Embedded Standard, Windows XP Professional or Windows 7
C9900-H169 hard disk, 2½-inch, 160 GB, instead of 2 GB CFast card, requires
Windows Embedded Standard, Windows XP Professional or Windows 7
C9900-H710 solid-state disk SSD, SLC flash, 2½-inch, 32 GB, instead of 2 GB CFast card,
requires Windows Embedded Standard, Windows XP profesional or Windows 7
C9900-D191 PC with 2 slots for 2½-inch hard disks or SSDs, instead of 1 slot for
a hard disk or SSD and 1 slot for CFast
C9900-H145 additional hard disk, 2½-inch, 80 GB
C9900-H155 additional hard disk, 2½-inch, 160 GB in the control cabinet PC C6525
C9900-H700 solid-state disk SSD, SLC flash, 2½-inch, 32 GB
C9900-D190 2 slots for CFast cards, instead of 1 slot for a 2½-inch hard disk
or SSD and 1 slot for CFast
C9900-H546 4 GB CFast card, SLC flash, extended temperature range, instead of 2 GB CFast
C9900-H547 8 GB CFast card, SLC flash, extended temperature range, instead of 2 GB CFast
C9900-H548 16 GB CFast card, SLC flash, extended temperature range, instead of 2 GB CFast
C9900-H549 2 GB CFast card, SLC flash, extended temperature range
C9900-H550 4 GB CFast card, SLC flash, extended temperature range
C9900-H551 8 GB CFast card, SLC flash, extended temperature range
C9900-H552 16 GB CFast card, SLC flash, extended temperature range
C9900-U209 uninterruptible power supply UPS, integrated into the 24 V power supply, without battery, occupies one internal serial Interface
C9900-U330 battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50 °C
C9900-S701 TwinCAT PLC run-time for Microsoft Windows CE
C9900-S702 TwinCAT NC PTP run-time for Microsoft Windows CE
C9900-S705 TwinCAT NC I run-time for Microsoft Windows CE
C6525-0030 Fanless built-in Industrial PC | C6525-0030 with PCIe module slots

C6525-0030 with PCIe module slots

C6525-0030 Fanless built-in Industrial PC | C6525-0030 with plug-in card slots

C6525-0030 with plug-in card slots

 
C6525-0030 Options for C6525 with 2 module slots C9900-B503
FC9062 Gigabit Ethernet PC module for PCs with Beckhoff PCIe module slots, 2-channel, PCI Express x1 bus
C9900-E232 Sound line input and sound line output of the motherboard led out at the connection section of a C5210, C65x5 or CP62xx
C9900-E233 1 serial port RS232 of the motherboard led out at the connection section of a C5210, C65x5 or CP62xx
C9900-E234 2 USB ports of the motherboard led out at the connection section of a C5210, C65x5 or CP62xx
C9900-E237 additional DVI-D plug led out on a modul bracket