| Variants | Processor | available |
|---|---|---|
| CP62xx-0000 | Intel® Celeron® M or Intel® Pentium® M |
yes |
| CP62xx-0010 | Intel® Core™ Duo or Intel® Core™2 Duo |
yes |
| CP62xx-0020 | Intel® Atom™ | yes |
| CP62xx-0030 | Intel® Core™2 Duo | 12-19-inch available, 24-inch from October 2010 |
| CP62xx-0010 |
|
||
|---|---|---|---|
| Housing | aluminium front with steel sheet rear cover | ||
| drives easily accessible | |||
| all connectors at the bottom of the rear side | |||
| status LEDs | |||
| 1 slot for one 2½-inch hard disk or SSD and 1 slot for one Compact Flash card accessible from the rear side | |||
| fan cartridge at the rear side, accessible from outside | |||
| lithium battery of the system clock accessible from the rear side | |||
| pull-out clamping levers for fast installation without loose parts | |||
| protection class front side IP 65, rear side IP 20 | |||
| operating temperature 0…55 °C | |||
| Front panel | TFT display in three sizes – 12-inch display 800 x 600 – 15-inch display 1024 x 768 – 19-inch display 1280 x 1024 |
||
| front laminate in five variants – only display – function keys and 10 PLC special keys with LED – numeric keyboard and 10 PLC special keys with LED – alphanumeric PC keyboard in US layout and 10 PLC special keys with LED – alphanumeric PC keyboard in US layout and 16 PLC special keys with LED on the sides |
|||
| special keys identified by slide-in labels | |||
| Features | processor Intel® Core™ Duo 2.0 GHz | ||
| 3½-inch motherboard for Intel® Core™ Duo or Core™2 Duo | |||
| 1 Mini PCI slot free for cards installed ex factory | |||
| 512 MB DDR2RAM, expandable ex factory to 3 GB | |||
| on-board graphic adapter, Intel® GMA950, DVI-I connector | |||
| on-board dual Ethernet adapter with 1 x 10/100BASE-T and 1 x 10/100/1000BASE-T connector | |||
| hard disk, 2½-inch, 40 GB | |||
| 1 serial port RS232 and 4 USB 2.0 ports | |||
| 24 V DC power supply |
| Options | CP62xx-0010 |
|---|---|
| C9900-C527 | processor Intel® Core™2 Duo 2.16 GHz, instead of Intel® Core™ Duo 2.0 GHz |
| C9900-R219 | memory extension to 1 GB DDR2RAM, instead of 512 MB |
| C9900-R221 | memory extension to 2 GB DDR2RAM, instead of 512 MB |
| C9900-R228 | memory extension to 3 GB DDR2RAM, instead of 512 MB |
| C9900-T902 | touch screen pen with wall holder |
| C9900-E159 | Serial port COM2 RS232, optically linked, overload protection, D-sub 9-pin connector. An additional fieldbus interface card requires an additional connector bracket that is available at CP62xx with PCIe module slot, C65xx with PCIe module slot or at C6930, only. |
| C9900-E188 | Serial port COM2 RS485, optically linked, overload protection, D-sub 9-pin connector. An additional fieldbus interface card requires an additional connector bracket that is available at CP62xx with PCIe module slot, C65xx with PCIe module slot or at C6930, only. Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on |
| C9900-E189 | Serial port COM2 RS422, optically linked, overload protection, D-sub 9-pin connector. An additional fieldbus interface card requires an additional connector bracket that is available at CP62xx with PCIe module slot, C65xx with PCIe module slot or at C6930, only. Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on |
| C9900-R230 | memory module NOVRAM for fail-safe storage of process data, 128 kB, Mini PCI plug-in card |
| C9900-R231 | memory module NOVRAM for fail-safe storage of process data, 256 kB, Mini PCI plug-in card |
| C9900-R232 | memory module NOVRAM for fail-safe storage of process data, 512 kB, Mini PCI plug-in card |
| C9900-H701 | solid-state disk SSD, 2½-inch, 32 GB, instead of 2½-inch hard disk |
| C9900-H119 | PC without hard disk, instead of 2½-inch hard disk, 40 GB, less price |
| C9900-D178 | PC without hard disk and 2 slots for Compact Flash cards, instead of 1 slot for a 2½-inch hard disk or SSD and 1 slot for Compact Flash, less price |
| C9900-H515 | 2 GB Compact Flash card, extended temperature range |
| C9900-H516 | 4 GB Compact Flash card, extended temperature range |
| C9900-H517 | 8 GB Compact Flash card, extended temperature range |
| C9900-H518 | 16 GB Compact Flash card, extended temperature range |
| C9900-U209 | uninterruptible power supply UPS, integrated into the 24 V power supply, without battery |
| C9900-U330 | battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50 °C |
| C9900-S374 | Microsoft Windows Embedded Standard image for CP62xx-0010, German, requires at least 1 GB Compact Flash or a hard disk |
| C9900-S375 | Microsoft Windows Embedded Standard image for CP62xx-0010, English, requires at least 1 GB Compact Flash or a hard disk |
| CP62xx-0010 | “Economy” built-in Panel PCs |
|---|---|
| CP6201-0000-0010 | 12-inch display 800 x 600 without keys |
| CP6201-0001-0010 | 12-inch display 800 x 600 without keys, touch screen |
| CP6201-0020-0010 | 12-inch display 800 x 600 without keys, USB A socket in the front |
| CP6201-0021-0010 | 12-inch display 800 x 600 without keys, USB A socket in the front, touch screen |
| CP6211-0000-0010 | 12-inch display 800 x 600 function keys |
| CP6211-0001-0010 | 12-inch display 800 x 600 function keys, touch screen |
| CP6221-0000-0010 | 12-inch display 800 x 600 numeric keyboard |
| CP6221-0001-0010 | 12-inch display 800 x 600 numeric keyboard, touch screen |
| CP6221-0002-0010 | 12-inch display 800 x 600 numeric keyboard, touch pad |
| CP6231-0000-0010 | 12-inch display 800 x 600 alphanumeric keyboard |
| CP6231-0001-0010 | 12-inch display 800 x 600 alphanumeric keyboard, touch screen |
| CP6231-0002-0010 | 12-inch display 800 x 600 alphanumeric keyboard, touch pad |
| CP6202-0000-0010 | 15-inch display 1024 x 768 without keys |
| CP6202-0001-0010 | 15-inch display 1024 x 768 without keys, touch screen |
| CP6202-0020-0010 | 15-inch display 1024 x 768 without keys, USB A socket in the front |
| CP6202-0021-0010 | 15-inch display 1024 x 768 without keys, USB A socket in the front, touch screen |
| CP6212-0000-0010 | 15-inch display 1024 x 768 function keys |
| CP6212-0001-0010 | 15-inch display 1024 x 768 function keys, touch screen |
| CP6222-0000-0010 | 15-inch display 1024 x 768 numeric keyboard |
| CP6222-0001-0010 | 15-inch display 1024 x 768 numeric keyboard, touch screen |
| CP6222-0002-0010 | 15-inch display 1024 x 768 numeric keyboard, touch pad |
| CP6232-0000-0010 | 15-inch display 1024 x 768 alphanumeric keyboard |
| CP6232-0001-0010 | 15-inch display 1024 x 768 alphanumeric keyboard, touch screen |
| CP6232-0002-0010 | 15-inch display 1024 x 768 alphanumeric keyboard, touch pad |
| CP6242-0000-0010 | 15-inch display 1024 x 768 alphanumeric keyboard, PLC keys on the sides |
| CP6242-0001-0010 | 15-inch display 1024 x 768 alphanumeric keyboard, PLC keys on the sides, touch screen |
| CP6203-0000-0010 | 19-inch display 1280 x 1024 without keys |
| CP6203-0001-0010 | 19-inch display 1280 x 1024 without keys, touch screen |
| CP6203-0020-0010 | 19-inch display 1280 x 1024 without keys, USB A socket in the front |
| CP6203-0021-0010 | 19-inch display 1280 x 1024 without keys, USB A socket in the front, touch screen |
| CP6213-0000-0010 | 19-inch display 1280 x 1024 function keys |
| CP6213-0001-0010 | 19-inch display 1280 x 1024 function keys, touch screen |
| CP6223-0000-0010 | 19-inch display 1280 x 1024 numeric keyboard |
| CP6223-0001-0010 | 19-inch display 1280 x 1024 numeric keyboard, touch screen |
| CP6223-0002-0010 | 19-inch display 1280 x 1024 numeric keyboard, touch pad |
| CP6233-0000-0010 | 19-inch display 1280 x 1024 alphanumeric keyboard |
| CP6233-0001-0010 | 19-inch display 1280 x 1024 alphanumeric keyboard, touch screen |
| CP6233-0002-0010 | 19-inch display 1280 x 1024 alphanumeric keyboard, touch pad |