| Variants | Processor | available |
|---|---|---|
| CP62xx-0000 | Intel® Celeron® M or Intel® Pentium® M |
yes |
| CP62xx-0010 | Intel® Core™ Duo or Intel® Core™2 Duo |
yes |
| CP62xx-0020 | Intel® Atom™ | yes |
| CP62xx-0030 | Intel® Core™2 Duo | 12-19-inch available, 24-inch from October 2010 |
| CP62xx-0020 |
|
||
|---|---|---|---|
| Housing | aluminium front with steel sheet rear cover | ||
| drives easily accessible | |||
| all connectors at the bottom of the rear side | |||
| status LEDs | |||
| 1 slot for one 2½-inch hard disk or SSD and 1 slot for one Compact Flash card accessible from the rear side | |||
| lithium battery of the system clock accessible from the rear side | |||
| pull-out clamping levers for fast installation without loose parts | |||
| protection class front side IP 65, rear side IP 20 | |||
| operating temperature 0…55 °C | |||
| Front panel | TFT display in five sizes – 5.7-inch display 640 x 480 – 6.5-inch display 640 x 480 – 12-inch display 800 x 600 – 15-inch display 1024 x 768 – 19-inch display 1280 x 1024 |
||
| front laminate in five variants – only display – function keys and 10 PLC special keys with LED – numeric keyboard and 10 PLC special keys with LED – alphanumeric PC keyboard in US layout and 10 PLC special keys with LED – alphanumeric PC keyboard in US layout and 16 PLC special keys with LED on the sides |
|||
| special keys identified by slide-in labels | |||
| Features | processor Intel® Atom™ 1.1 GHz | ||
| 3½-inch motherboard for Intel® Atom™ | |||
| 1 Mini PCI slot free for cards installed ex factory | |||
| 1 GB DDR2RAM, expandable to 2 GB | |||
| on-board graphic adapter, Intel® GMA 500, DVI-D connector | |||
| on-board dual Ethernet adapter with 2 x 10/100/1000BASE-T connector | |||
| 64 MB Compact Flash card, extended temperature range | |||
| 4 USB 2.0 ports | |||
| 24 V DC power supply | |||
| operating system Microsoft Windows CE, English |
| Options | CP62xx-0020 |
|---|---|
| C9900-C536 | processor Intel® Atom™ 1.6 GHz, instead of Intel® Atom™ 1.1 GHz |
| C9900-R244 | memory extension to 2 GB DDR2RAM, instead of 1 GB |
| C9900-T902 | touch screen pen with wall holder |
| C9900-E159 | Serial port COM2 RS232, optically linked, overload protection, D-sub 9-pin connector. An additional fieldbus interface card requires an additional connector bracket that is available at CP62xx with PCIe module slot, C65xx with PCIe module slot or at C6930, only. |
| C9900-E188 | Serial port COM2 RS485, optically linked, overload protection, D-sub 9-pin connector. An additional fieldbus interface card requires an additional connector bracket that is available at CP62xx with PCIe module slot, C65xx with PCIe module slot or at C6930, only. Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on |
| C9900-E189 | Serial port COM2 RS422, optically linked, overload protection, D-sub 9-pin connector. An additional fieldbus interface card requires an additional connector bracket that is available at CP62xx with PCIe module slot, C65xx with PCIe module slot or at C6930, only. Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on |
| C9900-R230 | memory module NOVRAM for fail-safe storage of process data, 128 kB, Mini PCI plug-in card |
| C9900-R231 | memory module NOVRAM for fail-safe storage of process data, 256 kB, Mini PCI plug-in card |
| C9900-R232 | memory module NOVRAM for fail-safe storage of process data, 512 kB, Mini PCI plug-in card |
| C9900-H148 | hard disk, 2½-inch, 40 GB, instead of 64 MB Compact Flash, requires Windows Embedded Standard or Windows XP Professional |
| C9900-H703 | solid-state disk SSD, 2½-inch, 32 GB, instead of 64 MB Compact Flash card, requires Windows Embedded Standard or Windows XP Professional |
| C9900-H504 | 2 GB Compact Flash card, extended temperature range, instead of 64 MB Compact Flash |
| C9900-H505 | 4 GB Compact Flash card, extended temperature range, instead of 64 MB Compact Flash |
| C9900-H506 | 8 GB Compact Flash card, extended temperature range, instead of 64 MB Compact Flash |
| C9900-H507 | 16 GB Compact Flash card, extended temperature range, instead of 64 MB Compact Flash |
| C9900-D174 | 2 slots for Compact Flash cards, instead of 1 slot for a 2½-inch hard disk or SSD and 1 slot for Compact Flash |
| C9900-H515 | 2 GB Compact Flash card, extended temperature range |
| C9900-H516 | 4 GB Compact Flash card, extended temperature range |
| C9900-H517 | 8 GB Compact Flash card, extended temperature range |
| C9900-H518 | 16 GB Compact Flash card, extended temperature range |
| C9900-U209 | uninterruptible power supply UPS, integrated into the 24 V power supply, without battery |
| C9900-U330 | battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50 °C |
| C9900-U211 | Internal, capacitive 1-second UPS to ensure secure backup of persistent application data on the Compact Flash card, hard disk or SSD, requires TwinCAT and Windows Embedded Standard with Enhanced Write Filter or Windows CE. |
| C9900-S309 | Microsoft Windows Embedded Standard image adaption (all-in price per day) |
| C9900-S326-0031 | Microsoft Windows Embedded Standard image, German, requires at least 2 GB Compact Flash, instead of Windows CE, English |
| C9900-S326-0033 | Microsoft Windows Embedded Standard image, English, requires at least 2 GB Compact Flash, instead of Windows CE, English |
| C9900-S701 | TwinCAT PLC run-time for Microsoft Windows CE |
| C9900-S702 | TwinCAT NC PTP run-time for Microsoft Windows CE |
| C9900-S705 | TwinCAT NC I run-time for Microsoft Windows CE |
| C9900-S370 | Microsoft Windows XP Professional, German, instead of Microsoft Windows CE, English |
| C9900-S371 | Microsoft Windows XP Professional, English, instead of Microsoft Windows CE, English |
| CP62xx-0020 | “Economy” built-in Panel PCs |
|---|---|
| CP6207-0000-0020 | 5.7-inch display 640 x 480 without keys, without hard disk slot, max. 1 CF slot |
| CP6207-0001-0020 | 5.7-inch display 640 x 480 without keys, without hard disk slot, max. 1 CF slot, touch screen |
| CP6209-0000-0020 | 6.5-inch display 640 x 480 without keys, without hard disk slot, max. 1 CF slot |
| CP6209-0001-0020 | 6.5-inch display 640 x 480 without keys, without hard disk slot, max. 1 CF slot, touch screen |
| CP6219-0000-0020 | 6.5-inch display 640 x 480 function keys, without hard disk slot, max. 1 CF slot |
| CP6219-0001-0020 | 6.5-inch display 640 x 480 function keys, without hard disk slot, max. 1 CF slot, touch screen |
| CP6229-0000-0020 | 6.5-inch display 640 x 480 numeric keyboard, without hard disk slot, max. 1 CF slot |
| CP6229-0001-0020 | 6.5-inch display 640 x 480 numeric keyboard, without hard disk slot, max. 1 CF slot, touch screen |
| CP6201-0000-0020 | 12-inch display 800 x 600 without keys |
| CP6201-0001-0020 | 12-inch display 800 x 600 without keys, touch screen |
| CP6201-0020-0020 | 12-inch display 800 x 600 without keys, USB A socket in the front |
| CP6201-0021-0020 | 12-inch display 800 x 600 without keys, USB A socket in the front, touch screen |
| CP6211-0000-0020 | 12-inch display 800 x 600 function keys |
| CP6211-0001-0020 | 12-inch display 800 x 600 function keys, touch screen |
| CP6221-0000-0020 | 12-inch display 800 x 600 numeric keyboard |
| CP6221-0001-0020 | 12-inch display 800 x 600 numeric keyboard, touch screen |
| CP6221-0002-0020 | 12-inch display 800 x 600 numeric keyboard, touch pad |
| CP6231-0000-0020 | 12-inch display 800 x 600 alphanumeric keyboard |
| CP6231-0001-0020 | 12-inch display 800 x 600 alphanumeric keyboard, touch screen |
| CP6231-0002-0020 | 12-inch display 800 x 600 alphanumeric keyboard, touch pad |
| CP6202-0000-0020 | 15-inch display 1024 x 768 without keys |
| CP6202-0001-0020 | 15-inch display 1024 x 768 without keys, touch screen |
| CP6202-0020-0020 | 15-inch display 1024 x 768 without keys, USB A socket in the front |
| CP6202-0021-0020 | 15-inch display 1024 x 768 without keys, USB A socket in the front, touch screen |
| CP6212-0000-0020 | 15-inch display 1024 x 768 function keys |
| CP6212-0001-0020 | 15-inch display 1024 x 768 function keys, touch screen |
| CP6222-0000-0020 | 15-inch display 1024 x 768 numeric keyboard |
| CP6222-0001-0020 | 15-inch display 1024 x 768 numeric keyboard, touch screen |
| CP6222-0002-0020 | 15-inch display 1024 x 768 numeric keyboard, touch pad |
| CP6232-0000-0020 | 15-inch display 1024 x 768 alphanumeric keyboard |
| CP6232-0001-0020 | 15-inch display 1024 x 768 alphanumeric keyboard, touch screen |
| CP6232-0002-0020 | 15-inch display 1024 x 768 alphanumeric keyboard, touch pad |
| CP6242-0000-0020 | 15-inch display 1024 x 768 alphanumeric keyboard, PLC keys on the sides |
| CP6242-0001-0020 | 15-inch display 1024 x 768 alphanumeric keyboard, PLC keys on the sides, touch screen |
| CP6203-0000-0020 | 19-inch display 1280 x 1024 without keys |
| CP6203-0001-0020 | 19-inch display 1280 x 1024 without keys, touch screen |
| CP6203-0020-0020 | 19-inch display 1280 x 1024 without keys, USB A socket in the front |
| CP6203-0021-0020 | 19-inch display 1280 x 1024 without keys, USB A socket in the front, touch screen |
| CP6213-0000-0020 | 19-inch display 1280 x 1024 function keys |
| CP6213-0001-0020 | 19-inch display 1280 x 1024 function keys, touch screen |
| CP6223-0000-0020 | 19-inch display 1280 x 1024 numeric keyboard |
| CP6223-0001-0020 | 19-inch display 1280 x 1024 numeric keyboard, touch screen |
| CP6223-0002-0020 | 19-inch display 1280 x 1024 numeric keyboard, touch pad |
| CP6233-0000-0020 | 19-inch display 1280 x 1024 alphanumeric keyboard |
| CP6233-0001-0020 | 19-inch display 1280 x 1024 alphanumeric keyboard, touch screen |
| CP6233-0002-0020 | 19-inch display 1280 x 1024 alphanumeric keyboard, touch pad |