The Panel PC series CP63xx is designed for installation in the front of a control cabinet. A built-in Control Panel CP68xx with DVI and USB interface is the front of the Panel PC. The correct display size and keyboard are thus available for every application. The CP63xx built-in Industrial PCs represent a powerful platform for machine construction and plant engineering applications, for example with the TwinCAT automation software under Windows XP Embedded or Windows XP Professional.
The 3-slot add-on PC CP63xx complements all types of built-in Control Panels CP68xx by a full Industrial PC. The Panel PCs can be equipped with a 12-, 15- or 19-inch TFT display, as a monitor without keys or with different types of keyboards. A touch screen or touch pad is optionally available. A large number of expansion options with electromechanical keys is also available. A compact PC housing is installed on the back wall of the Control Panel, which is equipped with Intel® Core™ Duo or Core™2 Duo on an all-in-one slot motherboard with passive backplane. One to three free PCI slots are available. A CD/DVD-ROM or multi DVD 4.7 GB drive can be installed. A 24 V DC power supply unit is installed in the PC. The Control Panel is connected to the PC via DVI and USB.

For maintenance purposes, the internal chassis can be removed from the external housing

Optionally, a fanless housing featuring cooling fins at the rear of the housing is available.
| CP63xx |
|
||
|---|---|---|---|
| Housing | 3-slot housing | ||
| 1 free slot for plug-in cards with a length of up to 190 mm | |||
| drives and plug-in cards easily accessible | |||
| all connections on one side | |||
| detailed information about the PC configuration on the housing | |||
| pull-out clamping levers for fast installation without loose parts | |||
| protection class front side IP 65, rear side IP 20 | |||
| operating temperature 0…55 °C | |||
| Front panel | TFT display in three sizes – 12-inch display 800 x 600 – 15-inch display 1024 x 768 – 19-inch display 1280 x 1024 |
||
| front laminate in five variants – only display – function keys and 10 PLC special keys with LED – numeric keyboard and 10 PLC special keys with LED – alphanumeric PC keyboard in US layout and 10 PLC special keys with LED – alphanumeric PC keyboard in US layout and 16 PLC special keys with LED on the sides |
|||
| special keys identified by slide-in labels | |||
| Features | processor Intel® Core™ Duo 2.0 GHz | ||
| slot motherboard for Intel® Core™ Duo or Core™2 Duo | |||
| 3-slot passive backplane, 1 PCI slot available | |||
| 512 MB DDR2RAM, expandable to 2 GB | |||
| on-board graphic adapter, Intel® GMA950, DVI-I connector | |||
| on-board dual Ethernet adapter with 1 x 10/100BASE-T and 1 x 100/1000BASE-T connector | |||
| SATA hard disk, 2½-inch, 40 GB | |||
| 4 serial ports RS232 on-board, 1 of these RS232 ports is led out with D-sub 9 connector; 8 USB 2.0, 3 of these USB ports are led out | |||
| 24 V DC power supply | |||
| Options | processor Intel® Core™2 Duo | ||
| for variants with Intel® Celeron® M or Pentium® M see price list | |||
| touch screen pen with wall holder | |||
| fanless housing CP63xx with external heat sink | |||
| housing CP63xx with 5 slots, 3 PCI slots available | |||
| slot bracket with additional serial ports or USB 2.0 ports | |||
| PCI plug-in cards: fieldbus interface, Ethernet adapter, serial interface card, modem or ISDN adapter | |||
| Compact Flash | |||
| CD/DVD-ROM or multi DVD 4.7 GB drive | |||
| uninterruptible power supply UPS | |||
| push-button extension with electromechanical switches and keys |


Without keys

Function keys

Numeric keyboard

Alphanumeric keyboard

Alphanumeric keyboard with PLC keys on the sides
| Ordering information | without touch screen | with touch screen | with touch pad |
|---|---|---|---|
| Display only | |||
| 12-inch display 800 x 600 | CP6301-0000 | CP6301-0001 | |
| 15-inch display 1024 x 768 | CP6302-0000 | CP6302-0001 | |
| 19-inch display 1280 x 1024 | CP6303-0000 | CP6303-0001 | |
| With function keys | |||
| 12-inch display 800 x 600 | CP6311-0000 | CP6311-0001 | |
| 15-inch display 1024 x 768 | CP6312-0000 | CP6312-0001 | |
| 19-inch display 1280 x 1024 | CP6313-0000 | CP6313-0001 | |
| Numeric keyboard | |||
| 12-inch display 800 x 600 | CP6321-0000 | CP6321-0001 | CP6321-0002 |
| 15-inch display 1024 x 768 | CP6322-0000 | CP6322-0001 | CP6322-0002 |
| 19-inch display 1280 x 1024 | CP6323-0000 | CP6323-0001 | CP6323-0002 |
| Alphanumeric keyboard | |||
| 12-inch display 800 x 600 | CP6331-0000 | CP6331-0001 | CP6331-0002 |
| 15-inch display 1024 x 768 | CP6332-0000 | CP6332-0001 | CP6332-0002 |
| 19-inch display 1280 x 1024 | CP6333-0000 | CP6333-0001 | CP6333-0002 |
| Alphanumeric keyboard with PLC keys on the sides | |||
| 15-inch display 1024 x 768 | CP6342-0000 | CP6342-0001 | |
The device must be installed in the orientation that is shown in these drawings.

| Dimensions | a | b | t | A | B | C | D |
|---|---|---|---|---|---|---|---|
| Display only | |||||||
| CP6301 12" display | 372.2 mm | 342.2 mm | 32 mm | 358.2 mm | 328.2 mm | 38 mm | 83 mm |
| CP6302 15" display | 430.4 mm | 403 mm | 32 mm | 416.4 mm | 389 mm | 37 mm | 88 mm |
| CP6303 19" display | 508.4 mm | 463 mm | 43 mm | 494.4 mm | 449 mm | 37 mm | 110 mm |
| With function keys | |||||||
| CP6311 12" display | 372.2 mm | 342.2 mm | 32 mm | 358.2 mm | 328.2 mm | 38 mm | 83 mm |
| CP6312 15" display | 430.4 mm | 403 mm | 32 mm | 416.4 mm | 389 mm | 37 mm | 88 mm |
| CP6313 19" display | 508.4 mm | 463 mm | 43 mm | 494.4 mm | 449 mm | 39 mm | 85 mm |
| Numeric keyboard | |||||||
| CP6321-0000 12" display | 414 mm | 336 mm | 32 mm | 400 mm | 322 mm | 38 mm | 86 mm |
| CP6321-0001 12" display | 414 mm | 336 mm | 32 mm | 400 mm | 322 mm | 38 mm | 86 mm |
| CP6321-0002 12" display | 444.2 mm | 336 mm | 32 mm | 430.2 mm | 322 mm | 72 mm | 86 mm |
| CP6322 15" display | 519.4 mm | 378.2 mm | 32 mm | 505.4 mm | 364.2 mm | 38 mm | 78 mm |
| CP6323 19" display | 576.4 mm | 434 mm | 43 mm | 553.4 mm | 420 mm | 44 mm | 95 mm |
| Alphanumeric keyboard | |||||||
| CP6331-0000 12" display | 410.4 mm | 378.2 mm | 32 mm | 396.4 mm | 364.2 mm | 38 mm | 123 mm |
| CP6331-0001 12" display | 410.4 mm | 378.2 mm | 32 mm | 396.4 mm | 364.2 mm | 38 mm | 123 mm |
| CP6331-0002 12" display | 430.4 mm | 378.2 mm | 32 mm | 416.4 mm | 364.2 mm | 38 mm | 83 mm |
| CP6332 15" display | 489.4 mm | 418.2 mm | 32 mm | 475.4 mm | 404.2 mm | 62 mm | 133 mm |
| CP6333 19" display | 508.4 mm | 543 mm | 43 mm | 494.4 mm | 529 mm | 69 mm | 165 mm |
| Alphanumeric keyboard with PLC keys on the sides | |||||||
| CP6342 15" display | 449.4 mm | 458 mm | 32 mm | 435.4 mm | 444 mm | 167.5 mm | 105.1 mm |