| Variants | Processor | available |
|---|---|---|
| CP64xx-0040 | Intel® Core™ Duo or Intel® Core™2 Duo |
yes |
| CP64xx-0040 |
|
||
|---|---|---|---|
| Housing | 4-slot housing | ||
| 2 slots for plug-in cards with a length of up to 190 mm | |||
| drives and plug-in cards easily accessible | |||
| status LEDs and protected reset key | |||
| card holders, actuated without tools | |||
| pull-out clamping levers for fast installation without loose parts | |||
| protection class front side IP 65, rear side IP 20 | |||
| operating temperature 0…55 °C | |||
| Front panel | TFT display in three sizes – 12-inch display 800 x 600 – 15-inch display 1024 x 768 – 19-inch display 1280 x 1024 |
||
| front laminate in five variants – only display – function keys and 10 PLC special keys with LED – numeric keyboard and 10 PLC special keys with LED – alphanumeric PC keyboard in US layout and 10 PLC special keys with LED – alphanumeric PC keyboard in US layout and 16 PLC special keys with LED on the sides |
|||
| special keys identified by slide-in labels | |||
| Features | processor Intel® Core™ Duo 2.0 GHz | ||
| slot motherboard for Intel® Core™ Duo or Core™2 Duo | |||
| 4-slot passive backplane, 2 PCI slots available | |||
| 1 GB DDR2RAM, expandable to 3 GB | |||
| on-board graphic adapter, Intel® GMA950, DVI-I connector | |||
| on-board dual Ethernet adapter with 1 x 10/100BASE-T and 1 x 10/100/1000BASE-T connector | |||
| hard disk, 2½-inch, 80 GB | |||
| 4 serial ports RS232 on-board, 1 of these RS232 ports is led out with D-sub 9 connector; 8 USB 2.0, 3 of these USB ports are led out | |||
| 100–240 V AC full range power supply |
| Options | CP64xx-0040 |
|---|---|
| C9900-C527 | processor Intel® Core™2 Duo 2.16 GHz, instead of Intel® Core™ Duo 2.0 GHz |
| C9900-R221 | memory extension to 2 GB DDR2RAM, instead of 1 GB |
| C9900-R228 | memory extension to 3 GB DDR2RAM, instead of 1 GB |
| C9900-Z413 | adapter cable DVI-I to DVI and VGA 15 cm |
| C9900-T902 | touch screen pen with wall holder |
| C9900-E195 | 2 USB ports of the motherboard led out in one slot bracket |
| C9900-E166 | 2 serial interfaces RS232 of the motherboard led out with 2 D-sub 9-pin connectors in one slot bracket |
| C9900-E203 | 1 serial port RS232 from the motherboard led out with one D-sub, 9-pin connector in one slot bracket |
| C9900-E209 | Module to optically link one serial RS232 port of the motherboard, with overlaod protection, D-sub, 9-pin, to be mounted inside of slot bracket C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A bracket is required. |
| C9900-E210 | Module to convert one serial RS232 port of the motherboard into RS485, configured as an end point without echo, D-sub, 9-pin, optically linked, overlaod protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A slot bracket is required. |
| C9900-E211 | Module to convert one serial RS232 port of the motherboard into RS485, configured as a full duplex end point, D-sub, 9-pin, optically linked, overlaod protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A slot bracket is required. |
| C9900-M568 | Slot bracket for one serial port C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with one module. |
| C9900-M569 | Slot bracket for two serial ports C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with two modules. |
| C9900-H701 | solid-state disk SSD, SLC flash, 2½-inch, 32 GB, instead of 2½-inch hard disk |
| C9900-D192 | Slot for 1 CFast card, SATA connector, for installation into a plug-in card slot |
| C9900-D167 | slot for 1 Compact Flash card, IDE connector, for installation into a plug-in card slot |
| C9900-D102 | CD/DVD-ROM drive slimline |
| C9900-D118 | multi DVD drive slimline, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-RAM 4.7/9.4 GB, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB |
| C9900-P208 | 24 V DC power supply, instead of 100–240 V AC full range power supply, occupies one serial port |
| C9900-P209 | 24 V DC power supply with integrated UPS, instead of 100–240 V AC full range power supply, occupies one serial port |
| C9900-U330 | battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50 °C |
| C9900-U120 | uninterruptible power supply UPS, external, 230 V |
| C9900-U122 | uninterruptible power supply UPS, external, 115 V |
| C9900-M623 | wall mounting frame for uninterruptible power supply C9900-U120 and C9900-U122 |
| C9900-xxxx | Compact Flash cards and different PCI cards as listed in the attachment. Examples: fieldbus interface, network adapter, serial interface card, modem, or ISDN adapter |
| CP64xx-0040 | Built-in Panel PCs |
|---|---|
| CP6401-0000-0040 | 12-inch display 800 x 600 without keys |
| CP6401-0001-0040 | 12-inch display 800 x 600 without keys, touch screen |
| CP6401-0020-0040 | 12-inch display 800 x 600 without keys, USB A socket in the front |
| CP6401-0021-0040 | 12-inch display 800 x 600 without keys, USB A socket in the front, touch screen |
| CP6411-0000-0040 | 12-inch display 800 x 600 function keys |
| CP6411-0001-0040 | 12-inch display 800 x 600 function keys, touch screen |
| CP6421-0000-0040 | 12-inch display 800 x 600 numeric keyboard |
| CP6421-0001-0040 | 12-inch display 800 x 600 numeric keyboard, touch screen |
| CP6421-0002-0040 | 12-inch display 800 x 600 numeric keyboard, touch pad |
| CP6431-0000-0040 | 12-inch display 800 x 600 alphanumeric keyboard |
| CP6431-0001-0040 | 12-inch display 800 x 600 alphanumeric keyboard, touch screen |
| CP6431-0002-0040 | 12-inch display 800 x 600 alphanumeric keyboard, touch pad |
| CP6402-0000-0040 | 15-inch display 1024 x 768 without keys |
| CP6402-0001-0040 | 15-inch display 1024 x 768 without keys, touch screen |
| CP6402-0020-0040 | 15-inch display 1024 x 768 without keys, USB A socket in the front |
| CP6402-0021-0040 | 15-inch display 1024 x 768 without keys, USB A socket in the front, touch screen |
| CP6412-0000-0040 | 15-inch display 1024 x 768 function keys |
| CP6412-0001-0040 | 15-inch display 1024 x 768 function keys, touch screen |
| CP6422-0000-0040 | 15-inch display 1024 x 768 numeric keyboard |
| CP6422-0001-0040 | 15-inch display 1024 x 768 numeric keyboard, touch screen |
| CP6422-0002-0040 | 15-inch display 1024 x 768 numeric keyboard, touch pad |
| CP6432-0000-0040 | 15-inch display 1024 x 768 alphanumeric keyboard |
| CP6432-0001-0040 | 15-inch display 1024 x 768 alphanumeric keyboard, touch screen |
| CP6432-0002-0040 | 15-inch display 1024 x 768 alphanumeric keyboard, touch pad |
| CP6442-0000-0040 | 15-inch display 1024 x 768 alphanumeric keyboard, PLC keys on the sides |
| CP6442-0001-0040 | 15-inch display 1024 x 768 alphanumeric keyboard, PLC keys on the sides, touch screen |
| CP6403-0000-0040 | 19-inch display 1280 x 1024 without keys |
| CP6403-0001-0040 | 19-inch display 1280 x 1024 without keys, touch screen |
| CP6403-0020-0040 | 19-inch display 1280 x 1024 without keys, USB A socket in the front |
| CP6403-0021-0040 | 19-inch display 1280 x 1024 without keys, USB A socket in the front, touch screen |
| CP6413-0000-0040 | 19-inch display 1280 x 1024 function keys |
| CP6413-0001-0040 | 19-inch display 1280 x 1024 function keys, touch screen |
| CP6423-0000-0040 | 19-inch display 1280 x 1024 numeric keyboard |
| CP6423-0001-0040 | 19-inch display 1280 x 1024 numeric keyboard, touch screen |
| CP6423-0002-0040 | 19-inch display 1280 x 1024 numeric keyboard, touch pad |
| CP6433-0000-0040 | 19-inch display 1280 x 1024 alphanumeric keyboard |
| CP6433-0001-0040 | 19-inch display 1280 x 1024 alphanumeric keyboard, touch screen |
| CP6433-0002-0040 | 19-inch display 1280 x 1024 alphanumeric keyboard, touch pad |