CP6700
 
CP6700 Panel PC with Intel® Atom™ with up to four cores

CP6700 | Panel PC with Intel® Atom™ with up to four cores

10.1-inch “Economy” built-in Panel PC

With its highly integrated 3½-inch motherboard, the CP6700 built-in Panel PC is ideally suited for use in machine construction and plant engineering, for example with the TwinCAT automation software under Windows Embedded Compact 7, Windows Embedded Standard 7, Windows 7 Professional, Windows 7 Ultimate or Windows 10 IoT Enterprise.

The CP6700 is conceived for installation in the front of a control cabinet and has a 10.1-inch touch screen display. Equipped with an Intel® Atom™ with up to four cores and a CFast card the CP6700 contains no rotary components. The CP6700 is supplied with a 24 V power supply unit. The CFast card and the lithium battery of the system clock are accessible from the rear in the connector bracket.

Variants Processor available
CP6700-0001-0060 Intel® Atom™, 2 Cores (TC3: 40*) or
Intel® Atom™, 4 Cores (TC3: 50*)
June 2019
CP6700-0001-0050 Intel® Atom™, 1 Core (TC3: 40*),
Intel® Atom™, 2 Cores (TC3: 40*) or
Intel® Atom™, 4 Cores (TC3: 50*)
yes

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.

Ordering information with single-touch screen
Display only
10.1-inch display 1024 x 600 CP6700-0001-00xx